Optical Power Detector, Silicon, TE Cooled, Light Intensity Feedback

The 71582 is the detector head component of the LIK-LMP Light Intensity Controller Kit for use with the OPS Power Supply Series. It is also the detector head of the 68950 and 68951 Digital Exposure Systems for use with the Research Lamp Sources and Solar Simulators, respectively.
This TE-cooled flange mounted photodiode Si sensor provides light intensity feedback and can be used to stabilize light fluctuations. The 71582's housing is complete with a BNC connector for signal output and a four pin connector for monitoring and control of the TE cooler. The 1.5 inch female flange simplifies the integration to one of our many Oriel light sources and monochromators.
Specifications
- UseLIK-LMP light intensity controller kit.
- Detector TypeFlange Mount Photodiode
- Detector InputFree Space
- Detector MaterialSilicon
- Spectral Range200-1100 nm
- Sensor SizeØ5 mm
- TypeTE Cooled Detector Head
- Peak Responsivity0.52 A/W @ 750 nm
- Dark Current10 nA (0°C), 37.7 nA (25°C)
- Flange Type1.5 Inch Series Female Flange
- Temperature SensorThermistor - 5.7 kΩ @ 0°C, 1.74 kΩ @ 25°C
- Cut-off Frequency10 MHz
- Connector TypeBNC (signal and power), Cooler connector
- Temperature Range0 to 25°C
- AmplifiedNo
- CalibratedNo
- TE CooledYes

Resources & Downloads
Other
MKS EU ROHS3 - 71582 and DET-L Series.pdf(266 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDT-5416Temperature Controller, Thermoelectric, ±4A, ±4V, 16W, Low Power | 1 Week |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 70018Cable, BNC Low Noise, 6 Foot (1.8 Meter) Length | 3 Weeks | ||||
![]() | 70062Cable, TE Cooled Detectors for Temperature Control, 1.8 m Length, 6895X Compatibility | In Stock | ||||
![]() | 70062BCable, TE Cooled Detectors for Temperature Control, 1.8 m Length, ILX Compatibility | In Stock | ||||
![]() | 68952Adapter Kit, Research Lamp Housing to Light Intensity Controller/Timer | |||||
![]() | 68954Adapter Kit, Q Series Lamp Housing to Light Intensity Controller/Timer |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 70062Cable, TE Cooled Detectors for Temperature Control, 1.8 m Length, 6895X Compatibility | In Stock |










