About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Adapter Kit, Research Lamp Housing to Light Intensity Controller/Timer





Adapter Kit, Research Lamp Housing to Light Intensity Controller/Timer
Model: 68952
Product Series Overview
Digital Light Intensity ControllerThe 68952 is an adapter kit used to connect a Research series lamp housing to the 68950 Light Intensity Controller and Digital Timer. It includes two apertures, either of which can be inserted to prevent saturation of the feedback detector. Aperture opening are 1 mm (.039 inch) and 2 mm (.079 inch) diameter. The kit may also be used to hold a 25.4 mm (1 inch) diameter optic, up to 6.1 mm (.024 inch) thick, when stacked together with the aperture. This kit, used together with the 68950, is compatible with 699xx Digital Arc Lamp Power Supplies.
Specifications
- TypeAdapter Kit
- UseResearch Lamp Housing
- TypeAdapter Kit
- UseResearch Lamp Housing
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 68954Adapter Kit, Q Series Lamp Housing to Light Intensity Controller/Timer | UNIVERSAL |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 68950Digital Exposure System, Research Lamp Sources | UNIVERSAL |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 70062Cable, TE Cooled Detectors for Temperature Control, 1.8 m Length, 6895X Compatibility | UNIVERSAL |



