Digital Exposure System, Research Lamp Sources

The 68950 is a Digital Exposure System for Research Lamp Sources. The system is a light intensity controller and digital timer in one. The light intensity controller maintains a constant light output level from an arc, deuterium, or quartz tungsten halogen lamp, whereas the digital timer enables timed exposures and dose control. RS-232 communications allow for computer controlled operation.
The light intensity controller and digital timer functionality is programmed by the Digital Exposure Controller (DEC) model 68945 and is connected directly to a power supply. The large LED readout on the front panel displays timer and light intensity controller (LIC) information.
The system consists of the following:
- 68945 Digital Exposure Controller
- 71582 UV-Enhanced SI Cooled Detector Head
- 70018 BNC cable
- 70062 Temperature Control cable
- 70043 Specialty Connector cable
An adapter kit is required to mount the Si detector head directly to a research or Q series lamp housing, sold separately.
Specifications
- TypeLight Intensity Controller and Digital Timer
- Computer InterfacesRS-232
- Power Requirements115/230 VAC


Resources & Downloads
2D Product Drawings
LS-211c(433.9 kB, PDF)
Manuals
Oriel 6895X Digital Exposure Systems User Manual(657.2 kB, PDF)
Related Products
Compatible Power Supplies
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 69907Arc Lamp Power Supply, Universal, 40 to 200 Watt | |||||
![]() | 69910Arc Lamp Power Supply, Mercury Lamps, 160 to 500 Watt | |||||
![]() | 69911Arc Lamp Power Supply, Xenon and Mercury/Xenon Lamps, 160 to 500 Watt | 4 Weeks | ||||
![]() | 69920Arc Lamp Power Supply, Universal, 350 to 1000 Watt | 1 Week |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 68951Digital Exposure System, Solar Simulators | 6 Weeks |
Spare Parts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 71582Optical Power Detector, Silicon, TE Cooled, Light Intensity Feedback | 1 Week | ||||
![]() | 70018Cable, BNC Low Noise, 6 Foot (1.8 Meter) Length | 3 Weeks | ||||
![]() | 70062Cable, TE Cooled Detectors for Temperature Control, 1.8 m Length, 6895X Compatibility | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 69911Arc Lamp Power Supply, Xenon and Mercury/Xenon Lamps, 160 to 500 Watt | 4 Weeks |











