The High Power Digital Supply models are used to power 1000 and 1600 W Solar Simulators and Research Arc Lamp Housings. They are highly regulated and maintain a very stable light output. All models come standard with an RS-232 computer interface. This enables setting the lamp parameters, monitoring the light output, and turning power on/off remotely.
- Power 150 to 1600 W arc lamp solar simulators
- Power 50 to 1000 W arc lamp research housings
- RS-232 computer interface See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 69907Arc Lamp Power Supply, Universal, 40 to 200 Watt | In Stock | ||||
![]() | 69910Arc Lamp Power Supply, Mercury Lamps, 160 to 500 Watt | In Stock | ||||
![]() | 69911Arc Lamp Power Supply, Xenon and Mercury/Xenon Lamps, 160 to 500 Watt | In Stock | ||||
![]() | 69920Arc Lamp Power Supply, Universal, 350 to 1000 Watt | In Stock | ||||
![]() | 69922Arc Lamp Power Supply, Universal, 800 to 1800 Watt | In Stock |
Accessories
Power Supply Cabling
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 70052Power Supply Cable Set, 6 ft. Length, for 69920 and 69922 Power Supplies | 4 Weeks | ||||
![]() | 70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters | In Stock | ||||
![]() | 70050-12Power Supply Cable, 12 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters | In Stock | ||||
![]() | 70050-20Power Supply Cable, 20 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters | In Stock | ||||
![]() | 70051Power Supply Cable, Compatible with Hg Lamps, 1.8 m | In Stock | ||||
![]() | 70051-12Power Supply Cable, Compatible with Hg Lamps, 3.7 m | In Stock | ||||
![]() | 70051-20Power Supply Cable, Compatible with Hg Lamps, 6.1 m | In Stock |
Digital Exposure Systems
For further intensity control, enhanced light stability, and timed exposures:
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 68950Digital Exposure System, Research Lamp Sources | In Stock | ||||
![]() | 68952Adapter Kit, Research Lamp Housing to Light Intensity Controller/Timer | |||||
![]() | 68954Adapter Kit, Q Series Lamp Housing to Light Intensity Controller/Timer | |||||
![]() | 68951Digital Exposure System, Solar Simulators | 6 Weeks |
Compatible Research Arc Lamp Housings
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 67001Arc Lamp Housing, Research, 50-500 W, F/2.2 Asphere, 1.5 Inch Flange | In Stock | ||||
![]() | 67005Arc Lamp Housing, Research, 50-500 W, F/1 Asphere, 1.5 Inch Flange | In Stock | ||||
![]() | 66901Arc Lamp Housing, Research, 50-500 W, F/1.5 Plano-Convex, 1.5 Inch Flange | In Stock | ||||
![]() | 66902Arc Lamp Housing, Research, 50-500 W, F/1 2 Element Plano-Convex, 1.5 Inch Flange | In Stock | ||||
![]() | 66921Arc Lamp Housing, Research, 450-1000 W, F/1 2 Element Plano-Convex, 2 Inch Flange | 2 Weeks | ||||
![]() | 66923Arc Lamp Housing, Research, 450-1000 W, F/0.7, 4 Element Aspherab, 3 Inch Flange | In Stock |
Resources
Manuals
Oriel 69920 Power Supply User Manual(264.3 kB, PDF) Oriel 69922 Power Supply User Manual(314.7 kB, PDF) Oriel 69910 Power Supply User Manual(676.3 kB, PDF) Oriel 69911 Power Supply User Manual(737.3 kB, PDF) Oriel 69907 Power Supply User Manual(532.9 kB, PDF)
Other
MKS EU ROHS3 - 699XX Series Lamp Power Supplies.pdf(243.9 kB, PDF)



















