Arc Lamp, Mercury, 500 W, 1.1 x 4.1 mm Effective Arc Size

The 6285 Mercury Arc Lamp contains an exactly measured amount of mercury and either argon gas or xenon which acts as a starter gas as the mercury vaporizes. This 500 watt Hg lamp has a 1.1 x 4.1 mm effective arc size. When the lamp is cold, the gas pressure inside is lower than atmospheric and you can see small globules of mercury inside the lamp. When the lamp runs, this mercury vaporizes and reaches pressures of up to 75 bar. So, these lamps pass from being a rare gas lamp to a mercury lamp. During the five to ten minute transition phase, the lamps run at a higher than normal current and the anode must be at the bottom to ensure proper vaporization of the mercury. Some mercury lamps have a reflective coating on part of the bulb. This speeds the transition phase and improves the thermal distribution. Because the bulb temperature influences the mercury pressure significantly, these lamps are sensitive to airflow over the bulb. Strong mercury lines through the visible and ultraviolet dominate the output spectrum of these lamps. A continuum in the infrared persists to 2.5 μm and beyond.
Due to its intense UV spectral output profile below 400 nm, Oriel recommends wearing the necessary safety equipment such as UV protective eyewear. Safety goggles or spectacles are offered separately.
The strong ultraviolet output has led to the use of these lamps for many photochemical processes including lithography and curing. The intense lines are very useful for monochromatic irradiation for fluorescence spectroscopy. Individual lines may be isolated using filters or a monochromator.
This lamp is compatible with the
Specifications
- TypeMercury Arc Lamp
- Lamp TypeHg
- Lamp Wattage500 W
- Average life800 h
- Bulb Diameter24 mm
- Effective Arc Size1.1 x 4.1 mm
- Horizontal Intensity2850 cd
- Approximate Brightness300 cd mm-2
- Approximate Flux30000 lm
- Lamp Current6.6 A
- Lamp Voltage76 V

Resources & Downloads
Literature
Light Sources(1.6 MB, PDF)
2D Product Drawings
LS-089Ae(556.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66142Mercury-Xenon Arc Lamp, 500 W |
Compatible Light Source Components
Check out our compatibility guide for compatible housing, socket adapter, power supply and cable to be used with each lamp.
Compatible Light Source Systems
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66479-500H-R22Mercury Light Source, 500 W, F/2.2 Asphere, Research Housing | 6 Weeks | ||||
![]() | 66481-500H-R1Mercury Light Source, 500 W Ozone, F/1 Asphere, Research Housing | |||||
![]() | 66941-500H-R15Mercury Light Source, 500 W, F/1.5 Plano-Convex, Research Housing | 6 Weeks | ||||
![]() | 66942-500H-R1Mercury Light Source, 500 W, F/1 2-Element Plano-Convex, Research Housing |
UV Safety Equipment
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49126Safety Goggles, UV Light Sources, Flexible Frame | In Stock | ||||
![]() | 66087Ozone Eater™, 110/220 VAC, 50/60 Hz | 6 Weeks |









