Mercury-Xenon Arc Lamp, 500 W

The 66142 Hg(Xe) Arc Lamp is 500 watt and has a 2.5 x 3.0 mm effective arc size. Strong mercury lines through the visible and ultraviolet dominate the output spectrum of these lamps. A continuum in the infrared persists to 2.5 μm and beyond.
Due to its intense UV spectral output profile below 400 nm, Oriel recommends wearing the necessary safety equipment such as UV protective eyewear. Safety goggles or spectacles are offered separately.
This lamp is compatible with the 66159 or 6379 Socket Adapter (not included).
Specifications
- TypeMercury-Xenon Lamp
- Lamp TypeHg(Xe)
- Lamp Wattage500 W
- Average life600 h
- Bulb Diameter29 mm
- Effective Arc Size2.5 x 3.0 mm
- Horizontal Intensity13000 cd
- Approximate Brightness500 cd mm-2
- Approximate Flux13000 lm
- Lamp Current19 A
- Lamp Voltage26 V

Resources & Downloads
Literature
Light Sources(1.6 MB, PDF)
2D Product Drawings
LS-089Ae(556.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6285Arc Lamp, Mercury, 500 W, 1.1 x 4.1 mm Effective Arc Size |
Compatible Lamp Socket Adapter
Check out our compatibility guide for compatible housing, socket adapter, power supply and cable to be used with each lamp.
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66926-500HX-R07Light Source, Mercury-Xenon, 500 W, F/0.7 Four Element Aspherab | 6 Weeks | ||||
![]() | 66485-500HX-R1Light Source, Mercury-Xenon, 500 W, F/1 Asphere, Research Housing | 6 Weeks | ||||
![]() | 66924-500HX-R1Light Source, Mercury-Xenon, 500 W, F/1 2 Element Plano-Convex | 6 Weeks | ||||
![]() | 66983-500HX-R15Mercury-Xenon Source, 500 W, F/1.5 Plano-Convex, Research Housing | 6 Weeks | ||||
![]() | 66483-500HX-R22Light Source, Mercury-Xenon, 500 W, F/2.2 Asphere, Research Housing | 6 Weeks | ||||
![]() | 66984-500HX-R1Mercury-Xenon Source, 500 W, F/1, 2 Element Plano-Convex, Research Housing | 6 Weeks |
UV Safety Equipment
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49126Safety Goggles, UV Light Sources, Flexible Frame | In Stock | ||||
![]() | 66087Ozone Eater™, 110/220 VAC, 50/60 Hz | 1 Week |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66159Lamp Socket Adapter, 500 W Hg(Xe) Lamp, For 50-500 W Research Housing |









