About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Lamp Socket Adapter, 500 W Hg(Xe) Lamp, For 50-500 W Research Housing


Lamp Socket Adapter, 500 W Hg(Xe) Lamp, For 50-500 W Research Housing
Model: 66159
Product Series Overview
Mercury-Xenon Arc Lamp Socket AdaptersThe 66159 Lamp Socket Adapter is for Oriel's 500 W Hg(Xe) Lamps and suitable research arc lamp sources.
Specifications
- TypeLamp Socket Adapter
- Lamp TypeHg(Xe)
- Lamp Wattage500 W
- TypeLamp Socket Adapter
- Lamp TypeHg(Xe)
- Lamp Wattage500 W
Resources & Downloads
Literature
Light Sources(1.6 MB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 66142Mercury-Xenon Arc Lamp, 500 W | UNIVERSAL | |||||
![]() | 66483-500HX-R22Light Source, Mercury-Xenon, 500 W, F/2.2 Asphere, Research Housing | UNIVERSAL | 6 Weeks | ||||
![]() | 66485-500HX-R1Light Source, Mercury-Xenon, 500 W, F/1 Asphere, Research Housing | UNIVERSAL | 6 Weeks | ||||
![]() | 66983-500HX-R15Mercury-Xenon Source, 500 W, F/1.5 Plano-Convex, Research Housing | UNIVERSAL | 6 Weeks | ||||
![]() | 66984-500HX-R1Mercury-Xenon Source, 500 W, F/1, 2 Element Plano-Convex, Research Housing | UNIVERSAL | 6 Weeks |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 66142Mercury-Xenon Arc Lamp, 500 W | UNIVERSAL |



