About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Ozone Eater™, 110/220 VAC, 50/60 Hz





The 66087 Ozone Eater filters toxic ozone from UV-emitting lamp housings, making your work environment ozone free and safer! It is the best solution if you do not have access to a ventilation port or the outside. It works with any Oriel® Research Housing up to 1000 W, filtering the ozone from the lamp's cooling air. Connect one end of the hose to your lamp housing fan and the other end to the Ozone Eater™. The cooling air is collected and passed through activated carbon filters that trap the emitted ozone. The 66087 Ozone Eater™ comes with a filter housing with a built-in fan, an 8.5 ft. (2.6 m) long flexible hose, hose clamps, and two activated carbon filter elements.
Specifications
- TypeOzone Eater
- CECompliant, CE and UKCA
- Dimensions12.8" x 8.7" x 12.5" (LxWxH)
- TypeOzone Eater
- CECompliant, CE and UKCA
- Dimensions12.8" x 8.7" x 12.5" (LxWxH)
Resources & Downloads
Literature
M66087 Ozone Eater User Manual(720.4 kB, PDF) 66087 Ozone Eater CE EU27 Declaration of Conformity.pdf(104.4 kB, PDF)
Related Products
Sparepart
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 66090Replacement Filter Elements, Includes 2 | UNIVERSAL |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 66924-1000HX-R1Light Source, Mercury-Xenon, 1000 W, F/1 2 Element Plano-Convex | UNIVERSAL | |||||
![]() | 66924-1000XV-R1Light Source, Xenon, 1000 W UV Enhanced, F/1 2 Element Plano-Convex | UNIVERSAL | |||||
![]() | 66924-500HX-R1Light Source, Mercury-Xenon, 500 W, F/1 2 Element Plano-Convex | UNIVERSAL | |||||
![]() | 66926-1000HX-R07Light Source, Mercury-Xenon, 1000 W, F/0.7 4 Element Aspherab | UNIVERSAL |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 66090Replacement Filter Elements, Includes 2 | UNIVERSAL |


