About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Lamp Socket Adapter, 500 W Hg Lamp, For Research Housing


Lamp Socket Adapter, 500 W Hg Lamp, For Research Housing
Model: 66162
Product Series Overview
Mercury Arc Lamp Socket AdaptersThe 66162 Lamp Socket Adapter is for Oriel's 500 W Mercury Lamps.
Specifications
- TypeLamp Socket Adapter
- Lamp TypeHg
- Lamp Wattage500 W
- TypeLamp Socket Adapter
- Lamp TypeHg
- Lamp Wattage500 W
Resources & Downloads
Literature
Light Sources(1.6 MB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 6285Arc Lamp, Mercury, 500 W, 1.1 x 4.1 mm Effective Arc Size | UNIVERSAL | |||||
![]() | 66479-500H-R22Mercury Light Source, 500 W, F/2.2 Asphere, Research Housing | UNIVERSAL | 6 Weeks | ||||
![]() | 66481-500H-R1Mercury Light Source, 500 W Ozone, F/1 Asphere, Research Housing | UNIVERSAL | |||||
![]() | 66941-500H-R15Mercury Light Source, 500 W, F/1.5 Plano-Convex, Research Housing | UNIVERSAL | 6 Weeks | ||||
![]() | 66942-500H-R1Mercury Light Source, 500 W, F/1 2-Element Plano-Convex, Research Housing | UNIVERSAL |



