Mercury Light Source, 500 W Ozone, F/1 Asphere, Research Housing

The 66481-500H-R1 Mercury Light Source is a complete plug and play light source system that includes a 500 W Hg arc lamp, lamp socket adapter, research light source housing, lamp power supply, and all the necessary interconnection cables for operation.
The provided 69910 arc lamp power supply is a highly regulated for maximum stability. Much of an arc lamp's stability in wavelength and output intensity is due to keeping the temperature and pressure of the gas inside the lamp's envelope as constant possible.
The included Oriel Research Arc Lamp Housing offers a built-in ignitor board and rear reflector for optimum lamp performance. A built-in cooling fan maintains a safe operating temperature for the lamp. The user is protected from accidental exposure to UV radiation and electrical shock by the lamp housing's safety interlock, which disables ignition and power to the lamp if the housing door or lamp housing interconnection cable is not securely connected.
The condenser lens assembly included with this light source uses a single aspheric lens with an F/# of F/1. The front surface of an aspheric lens gradually changes in curvature from the center of the lens to the edge. This shape reduces spherical aberration more effectively than a plano-convex lens.
Specifications
- TypeMercury Light Source
- Lamp TypeHg
- Lamp Wattage500 W
- Output Beam Size33 mm
- Condenser TypeAsphere
- F/#F/1
- Output BeamCollimated
- Lens MaterialFused Silica
- Lens Transmittance Range200 - 2500 nm
- Lens Multiplication Factor0.11
- Flange Series Size1.5 Inch
Related Products
Included Components
The 66481-500H-R1 Mercury light source includes the following components:
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6285Arc Lamp, Mercury, 500 W, 1.1 x 4.1 mm Effective Arc Size | |||||
![]() | 66162Lamp Socket Adapter, 500 W Hg Lamp, For Research Housing | |||||
![]() | 67005Arc Lamp Housing, Research, 50-500 W, F/1 Asphere, 1.5 Inch Flange | 2 Weeks | ||||
![]() | 70051Power Supply Cable, Compatible with Hg Lamps, 1.8 m | In Stock | ||||
![]() | 69910Arc Lamp Power Supply, Mercury Lamps, 160 to 500 Watt |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66479-500H-R22Mercury Light Source, 500 W, F/2.2 Asphere, Research Housing | 6 Weeks | ||||
![]() | 66941-500H-R15Mercury Light Source, 500 W, F/1.5 Plano-Convex, Research Housing | 6 Weeks | ||||
![]() | 66942-500H-R1Mercury Light Source, 500 W, F/1 2-Element Plano-Convex, Research Housing |
UV Safety Equipment
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49126Safety Goggles, UV Light Sources, Flexible Frame | In Stock | ||||
![]() | 66087Ozone Eater™, 110/220 VAC, 50/60 Hz | 4 Weeks |










