Mercury (Hg) arc lamps are ideal light sources for applications that require high intensity spectral lines emitted in the deep UV to visible light regions. Their unique UV emission spectra make them popular for unique applications that need enhanced UV output such as UV spectroscopy, UV curing and other industrial processes, and environmental and medical applications.
- Excellent excitation sources of high intensity DUV-VIS spectral lines
- 200, 350 or 500 W high stability mercury lamps
- Five different condenser lens options
- All necessary components for operation included See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66481-200H-R1 | 6 Weeks | ||||
![]() | 66942-200H-R1 | |||||
![]() | 66941-200H-R15 | |||||
![]() | 66479-200H-R22 | |||||
![]() | 66481-350H-R1 | |||||
![]() | 66942-350H-R1 | |||||
![]() | 66941-350H-R15 | |||||
![]() | 66479-350H-R22 | |||||
![]() | 66481-500H-R1 | |||||
![]() | 66942-500H-R1 |
Specifications
- TypeMercury Light Source
- Lamp TypeHg
- Output Beam Size33 mm
- Output BeamCollimated
- Lens MaterialFused Silica
- Lens Transmittance Range200 - 2500 nm
- Flange Series Size1.5 Inch
Features
All Necessary Components for Lamp Operation Included
Each light source includes an arc lamp, appropriate socket adapter, lamp housing interconnection cable, power supply, and Research Lamp Housing. After a quick and easy assembly, the light source is ready for use and easily integrated into a user's setup. The lamp housings offered with these light source kits are capable of operating a variety of DC arc lamps. This allows the user to interchange lamps in their setup simply by replacing the lamp, socket adapter, and lamp housing interconnection cable (if necessary) in their lamp housing. It is recommended to confirm lamp compatibility prior to purchase.
Simple Lamp Alignment Process
Due to small manufacturing differences between lamps, the rear reflector position and lamp position relative to the condenser lens must be adjusted when a new lamp is installed in the housing. Adjustment knobs located on the exterior of the lamp housing allow for optimum positioning of the lamp and rear reflector.
Three Different Mercury Lamp Options
Three different Hg arc lamps of varying output powers are offered with these light source kits. Pick the lamp that provides adequate excitation power without saturating the system.
: 200 W Hg lamp : 350 W Hg lamp : 500 W Hg lamp
Mercury lamps produce UV radiation and ozone. In addition to wearing protecting clothing, eyewear, and gloves to protect from UV radiation, the lamp should also be operated in an environment with proper ventilation or outdoors to avoid exposure to ozone. If this operating environment is not possible, an Ozone Eater should be used.
High Stability Arc Lamp Power Supply
The
Oriel Research Arc Lamp Housing
All Oriel Research Arc Lamp Housings include a built-in ignitor board and rear reflector for optimum lamp performance. The rear reflector collects backscattering from the lamp that would otherwise be lost and approximately increases the output intensity by 60%. A built-in cooling fan maintains a safe operating temperature for the lamp. The user is protected from accidental exposure to UV radiation and electrical shock by the lamp housing's safety interlock, which disables ignition and power to the lamp if the housing door or lamp housing interconnection cable is not securely connected. These four lamp housing options differ in the condenser lens assembly mounted. Condenser lens assemblies differ in the type of lens used and F/#.
F/1 Two Element Plano Convex Lens Option
Light sources with the R1 suffix include the model
F/2.2 Aspheric Lens Option
Light sources with the R22 suffix include the model
F/1 Aspheric Lens Option
Light sources with the R1 suffix include the model
F/1.5 Plano Convex Lens Option
Light sources with the R15 suffix include the model
Arc Lamp Safety
Arc lamps may emit dangerous levels of UV radiation depending on their source type. Ensure that only authorized personnel are in the vicinity of the source, and wearing the necessary safety equipment such as UV protective eyewear, clothing, and gloves. Lighted UV warning signs, posted outside laboratory doors where UV sources are operating, can prevent accidental exposure. Newport also recommends using an electronic shutter to block the beam when the source is not in use but remains turned on. Alternatively, the beam can be safely contained by using beam tubes or fiber optic cables to deliver the light to a sample. It is recommended to vent the ozone that is produced by some lamp models to the outside or use the
Accessories
Safety Equipment
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49126Safety Goggles, UV Light Sources, Flexible Frame | In Stock | ||||
![]() | 66087Ozone Eater™, 110/220 VAC, 50/60 Hz | 4 Weeks | ||||
![]() | 49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3 | In Stock |
Resources
Manuals
Oriel 69910 Power Supply User Manual(676.3 kB, PDF)














