Arc Lamp Housing, Research, 50-500 W, F/1 Asphere, 1.5 Inch Flange

The 67005 Arc Lamp Housing is not just an aluminum enclosure for the lamp, it holds the ignitor, condensing optics, rear reflector and lamp cooling fan. This version was designed for 50 to 500 Watt Hg, Xe and Hg(Xe) DC arc lamps. It uses a F/1 Single Element Fused Silica condenser for a 1.3 inch (33 mm) diameter collimated beam at the 1.5 Inch Series output flange. You can simply change the socket adapter and you can interchange between lamp types and wattages, within the appropriate housing family. The socket adapter holds the lamp at the proper optical height for the rear reflector and condenser. To optimize the position and to compensate for lamp to lamp variations, we provide rear reflector and lamp adjusters. These lamp housings include a number of safety features to prevent lamp damage and accidental exposure. A door interlock prohibits the operation of the lamp while the door is open; a temperature sensor monitors the lamp’s operating temperature and controls the cooling fan accordingly.
Specifications
- TypeArc Lamp Housing
- Lamp TypeXenon, Mercury, Mercury-Xenon
- Lamp Wattage50 - 500 W
- Output Beam Size33 mm
- Condenser TypeAsphere
- F/#F/1
- Output BeamCollimated
- Lens MaterialFused Silica
- Lens Transmittance Range200 - 2500 nm
- Lens Multiplication Factor0.11
- Flange Series Size1.5 Inch
Resources & Downloads
Other
MKS EU ROHS3 - Research and Q Series Lamp Housings(239.5 kB, PDF)
Related Products
Compatible Lamps
Check out our compatibility guide for required lamp socket adapter, compatible power supply and cable to be used with each lamp.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6251NSXenon Arc Lamp, 75 W, 0.25 x 0.5 mm Effective Arc Size | 6 Weeks | ||||
![]() | 6254Xenon Arc Lamp, 150 W, UV Enhanced | In Stock | ||||
![]() | 6255Xenon Arc Lamp, 150 W, Ozone Free | In Stock | ||||
![]() | 6257Xenon Arc Lamp, 100 W, Ozone Free | In Stock | ||||
![]() | 6258Xenon Arc Lamp, 300 W, Ozone Free | In Stock | ||||
![]() | 6259Xenon Arc Lamp, 300 W, 0.7 x 2.4 mm Effective Arc Size | In Stock | ||||
![]() | 6263Xenon Arc Lamp, 75 W, Ozone Free | 4 Weeks | ||||
![]() | 6281Arc Lamp, Mercury, 100 W, 0.25 x 0.25 mm Effective Arc Size | |||||
![]() | 6282Arc Lamp, Mercury, 50 W, 0.2 x 0.35 mm Effective Arc Size | In Stock | ||||
![]() | 6283NSArc Lamp, Mercury, 200 W, 0.6 x 2.2 mm Effective Arc Size | |||||
![]() | 6285Arc Lamp, Mercury, 500 W, 1.1 x 4.1 mm Effective Arc Size | |||||
![]() | 6286Arc Lamp, Mercury, 350 W, 0.8 x 2.7 mm Effective Arc Size | 3 Weeks | ||||
![]() | 6290Mercury-Xenon Arc Lamp, 200 W, Ozone Free | In Stock | ||||
![]() | 6291Mercury-Xenon Arc Lamp, 200 W, 0.5 x 1.5 mm Effective Arc | 2 Weeks | ||||
![]() | 66142Mercury-Xenon Arc Lamp, 500 W |
Compatible Power Supplies and Cabling
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 69907Arc Lamp Power Supply, Universal, 40 to 200 Watt | |||||
![]() | 69910Arc Lamp Power Supply, Mercury Lamps, 160 to 500 Watt | 2 Weeks | ||||
![]() | 69911Arc Lamp Power Supply, Xenon and Mercury/Xenon Lamps, 160 to 500 Watt | 4 Weeks | ||||
![]() | 70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters | In Stock | ||||
![]() | 70051Power Supply Cable, Compatible with Hg Lamps, 1.8 m | In Stock |



















