Mercury-Xenon Arc Lamp, 200 W, Ozone Free

The 6290 Ozone Free Hg(Xe) Arc Lamp is 200 Watt and has a 0.5 x 1.5 mm effective arc size. Strong mercury lines through the visible and ultraviolet dominate the output spectrum of these lamps. A continuum in the infrared persists to 2.5 μm and beyond.
Due to its intense UV spectral output profile below 400 nm, Oriel recommends wearing the necessary safety equipment such as UV protective eyewear. Safety goggles or spectacles are offered separately.
This lamp is compatible with the 66169 Socket Adapter (not included).
Specifications
- TypeMercury-Xenon Lamp
- Lamp TypeHg(Xe), Ozone Free
- Lamp Wattage200 W
- Average life1000 h
- Bulb Diameter18 mm
- Effective Arc Size0.5 x 1.5 mm
- Horizontal Intensity600 cd
- Approximate Brightness222 cd mm-2
- Approximate Flux4500 lm
- Lamp Current8 A
- Lamp Voltage20-25 V
Resources & Downloads
Literature
Light Sources(1.6 MB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6291Mercury-Xenon Arc Lamp, 200 W, 0.5 x 1.5 mm Effective Arc | 3 Weeks |
Compatible Light Source Components
Check out our compatibility guide for compatible housing, socket adapter, power supply and cable to be used with each lamp.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66169Lamp Socket Adapter, 200 W Hg(Xe) Ozone Free Lamp, For Research Housing | In Stock | ||||
![]() | 69911Arc Lamp Power Supply, Xenon and Mercury/Xenon Lamps, 160 to 500 Watt | 1 Week | ||||
![]() | 70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters | In Stock |
Compatible Light Source Systems
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66475-200HXF-R22Light Source, Mercury-Xenon, 200 W Ozone Free, F/2.2 Asphere | 6 Weeks | ||||
![]() | 66477-200HXF-R1Light Source, Mercury-Xenon, 200 W Ozone Free, F/1 Asphere | 6 Weeks | ||||
![]() | 66906-200HXF-R15Light Source, Mercury-Xenon, 200 W Ozone Free, F/1.5 Plano Convex | 6 Weeks | ||||
![]() | 66907-200HXF-R1Light Source, Mercury-Xenon, 200 W Ozone Free, F/1 2-Element Plano-Convex | 6 Weeks |
UV Safety Equipment
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49126Safety Goggles, UV Light Sources, Flexible Frame | In Stock | ||||
![]() | 66087Ozone Eater™, 110/220 VAC, 50/60 Hz | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66169Lamp Socket Adapter, 200 W Hg(Xe) Ozone Free Lamp, For Research Housing | In Stock |








