Arc Lamp Power Supply, Xenon and Mercury/Xenon Lamps, 160 to 500 Watt

The 69911 Arc Lamp Power Supply is used to power Xenon and Mercury/Xenon lamps in light source kits up to 500 W. It is highly regulated and maintains a very stable light output. For long-term stability-critical applications, the Digital Exposure System is recommended. It can compensate for factors beyond the power supply’s control, such as lamp aging, electrode erosion, and gas absorption. The 69911 has an RS-232 computer interface in order to set the lamp operating parameters, monitor the light output levels, and turn power on/off remotely.
Specifications
- Lamp Wattage160 - 500 W (Recommended)
160 - 600 W (Maximum) - Operating ModeConstant Power or Constant Current
- Light Ripple< 1.0% RMS
- Digital Meter Resolution, Current0.1 A
- Digital Meter Resolution, Power1 W
- Digital Meter Resolution, Voltage0.1 VDC
- Accuracy< 0.1% (% full scale)
- Line Regulation± 0.05%
- Power Requirements95 - 264 VDC, 47 - 63 Hz
- Operating Temperature10 - 40°C
- Safety Interlock Voltage12 VDC/GND
- Input Circuit Breaker8 A, 2 Pole
- Dimensions16.0 x 12.0 x 5.18 inch [406 x 305 x 131.6 mm] (L x W x H)
- Weight20 lbs. [9 kg]
Resources & Downloads
2D Product Drawings
699XX Dimensions(518.3 kB, PDF)
Manuals
Oriel 69911 Power Supply User Manual(737.3 kB, PDF)
Other
MKS EU ROHS3 - 699XX Series Lamp Power Supplies.pdf(243.9 kB, PDF)
Related Products
Spare Parts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 69907Arc Lamp Power Supply, Universal, 40 to 200 Watt | |||||
![]() | 69910Arc Lamp Power Supply, Mercury Lamps, 160 to 500 Watt | |||||
![]() | 69920Arc Lamp Power Supply, Universal, 350 to 1000 Watt | |||||
![]() | 69922Arc Lamp Power Supply, Universal, 800 to 1800 Watt |
Compatible Light Source Kits
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Medium Power Research Series Xenon Light SourcesMedium Power Research Series Xenon Light Sources | |||||
![]() | Medium Power Mercury-Xenon Light SourcesMedium Power Mercury-Xenon Light Sources |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 68950Digital Exposure System, Research Lamp Sources |











