Xenon Arc Lamp, 300 W, 0.7 x 2.4 mm Effective Arc Size

The 6259 Xenon Lamp is filled with purified xenon at 5-20 bar. The pressure triples during operation. This 300 watt Xenon lamp with a 0.7 x 2.4 mm effective arc size operates with the anode at the top. The small intense arcs radiate like 5500-6000 K full radiators with some xenon lines superimposed. The xenon lines dominate between 750 and 1000 nm, but the spectrum is almost featureless through the ultraviolet and visible. Xenon lamps are popular for demanding absorbance and fluorescence applications involving source spectral scanning, and as high intensity broadband sources. Because of its sun-like spectrum, the xenon lamp is used for solar simulation. This high UV output lamp is compatible with the 66160 Socket Adapter (not included).
High Stability Xenon Lamps
High stability Xe arc lamps are made of a higher quality cathode than typically used for xenon arc lamp construction. As a result, no arc wander occurs, allowing the lamp to maintain a consistent output intensity throughout its lifetime.
Xenon Lamp Shelf Life
We recommend purchasing replacement xenon lamps only as needed. Xe arc lamps do have an unspecified shelf life, which over time can cause the end cap seals to leak and degrade lamp performance. Newport strives to keep Xe bulbs in stock to reduce lead times when ordering a replacement.
Specifications
- Lamp TypeXe
- Lamp Wattage300 W
- Average life900 h
- Bulb Diameter25 mm
- Effective Arc Size0.7 x 2.4 mm
- Horizontal Intensity700 cd
- Approximate Brightness290 cd mm-2
- Approximate Flux7000 lm
- Lamp Current15 A
- Lamp Voltage20 V
Resources & Downloads
MKS EU ROHS3 - Xenon Arc Lamps(188.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6258Xenon Arc Lamp, 300 W, Ozone Free | In Stock |
Compatible Lamp Source Components
Check out our compatibility guide for compatible housing, socket adapter, power supply and cable to be used with each lamp.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66160Lamp Socket Adapter, 300 W Xe Lamp, For Research Housing | In Stock | ||||
![]() | 69911Arc Lamp Power Supply, Xenon and Mercury/Xenon Lamps, 160 to 500 Watt | In Stock | ||||
![]() | 70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters | In Stock |
Compatible Light Source Systems
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66485-300XV-R1Light Source, Xenon, 300 W UV-Enhanced, F/1 Asphere | 6 Weeks | ||||
![]() | 66984-300XV-R1Light Source, Xenon, 300 W UV Enhanced, F/1 Plano-Convex | 6 Weeks | ||||
![]() | 66983-300XV-R15Light Source, Xenon, 300 W UV-Enhanced, F/1.5 Plano-Convex | 4 Weeks | ||||
![]() | 66483-300XV-R22Light Source, Xenon, 300 W UV-Enhanced, F/2.2 Asphere | 6 Weeks |
UV Safety Equipment
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49126Safety Goggles, UV Light Sources, Flexible Frame | In Stock | ||||
![]() | 66087Ozone Eater™, 110/220 VAC, 50/60 Hz | 1 Week |










