About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Lamp Socket Adapter, 300 W Xe Lamp, For Research Housing


Lamp Socket Adapter, 300 W Xe Lamp, For Research Housing
Model: 66160
In Stock
Product Series Overview
Xenon Arc Lamp Socket AdaptersThe 66160 Lamp Socket Adapter is for Oriel's 300 W Xenon Lamps.
Specifications
- Lamp TypeXe
- Lamp Wattage300 W
- Lamp TypeXe
- Lamp Wattage300 W
Resources & Downloads
Literature
Light Sources(1.6 MB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 6258Xenon Arc Lamp, 300 W, Ozone Free | UNIVERSAL | In Stock | ||||
![]() | 6259Xenon Arc Lamp, 300 W, 0.7 x 2.4 mm Effective Arc Size | UNIVERSAL | In Stock | ||||
![]() | 66483-300XF-R22Light Source, Xenon, 300 W Ozone Free, F/2.2 Asphere | UNIVERSAL | 6 Weeks | ||||
![]() | 66483-300XV-R22Light Source, Xenon, 300 W UV-Enhanced, F/2.2 Asphere | UNIVERSAL | 6 Weeks | ||||
![]() | 66485-300XF-R1Light Source, Xenon, 300 W Ozone Free, F/1 Asphere | UNIVERSAL | 6 Weeks | ||||
![]() | 66485-300XV-R1Light Source, Xenon, 300 W UV-Enhanced, F/1 Asphere | UNIVERSAL | 6 Weeks | ||||
![]() | 66983-300XF-R15Light Source, Xenon, 300 W Ozone Free, F/1.5 Plano-Convex | UNIVERSAL | 6 Weeks | ||||
![]() | 66984-300XV-R1Light Source, Xenon, 300 W UV Enhanced, F/1 Plano-Convex | UNIVERSAL | 6 Weeks |





