Xenon Arc Lamp, 300 W, Ozone Free

The 6258 Replacement Xenon Lamp is filled with purified xenon at 5-20 bar. The pressure triples during operation. This 300 watt Xenon lamp with a 0.7 x 2.4 mm effective arc size operates with the anode at the top. The small intense arcs radiate like 5500-6000 K full radiators with some xenon lines superimposed. The xenon lines dominate between 750 and 1000 nm, but the spectrum is almost featureless through the ultraviolet and visible. Xenon lamps are popular for demanding absorbance and fluorescence applications involving source spectral scanning, and as high intensity broadband sources. Because of its sun-like spectrum, the xenon lamp is used for solar simulation. Ultraviolet radiation below 242 nm produces toxic ozone. Consider this ozone free lamp if you don’t need the very short wave ultraviolet below 260 nm. This lamp is compatible with the 66160 Socket Adapter (not included).
Ozone Free Xenon Lamps
UV wavelength emissions below ~260 nm create toxic ozone. Ideally, an arc lamp is operated outdoors or in a room with adequate ventilation to protect the user from ozone created. If this is not possible, an Ozone Eater should be used. However, if the application does not require wavelength emission below ~260 nm from the arc lamp, using an ozone free lamp is a convenient option. An ozone free lamp is coated to remove the unwanted UV Wavelengths
High Stability Xenon Lamps
High stability Xe arc lamps are made of a higher quality cathode than typically used for xenon arc lamp construction. As a result, no arc wander occurs, allowing the lamp to maintain a consistent output intensity throughout its lifetime.
Xenon Lamp Shelf Life
We recommend purchasing replacement xenon lamps only as needed. Xe arc lamps do have an unspecified shelf life, which over time can cause the end cap seals to leak and degrade lamp performance. Newport strives to keep Xe bulbs in stock to reduce lead times when ordering a replacement.
Specifications
- Lamp TypeXe, Ozone Free
- Lamp Wattage300 W
- Average life900 h
- Bulb Diameter25 mm
- Effective Arc Size0.7 x 2.4 mm
- Horizontal Intensity700 cd
- Approximate Brightness290 cd mm-2
- Approximate Flux7000 lm
- Lamp Current15 A
- Lamp Voltage20 V
Resources & Downloads
MKS EU ROHS3 - Xenon Arc Lamps(188.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6259Xenon Arc Lamp, 300 W, 0.7 x 2.4 mm Effective Arc Size | In Stock |
Compatible Lamp Source Components
Check out our compatibility guide for compatible housing, socket adapter, power supply and cable to be used with each lamp.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66160Lamp Socket Adapter, 300 W Xe Lamp, For Research Housing | In Stock | ||||
![]() | 69911Arc Lamp Power Supply, Xenon and Mercury/Xenon Lamps, 160 to 500 Watt | 4 Weeks | ||||
![]() | 70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters | In Stock |
Compatible Light Source Systems
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66483-300XF-R22Light Source, Xenon, 300 W Ozone Free, F/2.2 Asphere | 6 Weeks | ||||
![]() | 66485-300XF-R1Light Source, Xenon, 300 W Ozone Free, F/1 Asphere | 6 Weeks | ||||
![]() | 66983-300XF-R15Light Source, Xenon, 300 W Ozone Free, F/1.5 Plano-Convex | 6 Weeks | ||||
![]() | 66984-300XF-R1Light Source, Xenon, 300 W Ozone Free, F/1 Plano-Convex |
UV Safety Equipment
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49126Safety Goggles, UV Light Sources, Flexible Frame | In Stock | ||||
![]() | 66087Ozone Eater™, 110/220 VAC, 50/60 Hz | 4 Weeks |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66160Lamp Socket Adapter, 300 W Xe Lamp, For Research Housing | In Stock | ||||
![]() | TLS130B-300XLight Source, Tunable, 300-1800 nm, 300 W Xenon | In Stock |











