Light Source, Xenon, 300 W Ozone Free, F/1 Plano-Convex

The 66984-300XF-R1 Xenon Light Source is a complete plug and play light source system that includes a 300 W short-arc Xe lamp with a UV blocking coating to prevent ozone generation, light source housing, lamp power supply, as well as all the necessary interconnection cables for operation. See included components below for complete details.
The provided 69911 arc lamp power supply is a highly regulated for maximum stability. Much of an arc lamp's stability in wavelength and output intensity is due to keeping the temperature and pressure of the gas inside the lamp's envelope as constant possible.
The included Oriel Research Arc Lamp Housing offers a built-in ignitor board and rear reflector for optimum lamp performance. A built-in cooling fan maintains a safe operating temperature for the lamp. The user is protected from accidental exposure to UV radiation and electrical shock by the lamp housing's safety interlock, which disables ignition and power to the lamp if the housing door or lamp housing interconnection cable is not securely connected.
The condenser lens assembly included with this light source has an economical 2-element plano-convex lens with an F/# of F/1.
Specifications
- TypeXenon Light Source
- Lamp TypeXe, Ozone Free
- Lamp Wattage300 W
- Output Beam Size33 mm
- Condenser TypeTwo Element Plano-Convex
- F/#F/1
- Output BeamCollimated
- Lens MaterialFused Silica
- Lens Transmittance Range200 - 2500 nm
- Lens Multiplication Factor0.11
- Flange Series Size1.5 Inch
- Lamp Current15 A
- Lamp Voltage20 V
Related Products
Included Components
The 66984-300XF-R1 Xenon light source includes the following components.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6258Xenon Arc Lamp, 300 W, Ozone Free | In Stock | ||||
![]() | 66160Lamp Socket Adapter, 300 W Xe Lamp, For Research Housing | In Stock | ||||
![]() | 66902Arc Lamp Housing, Research, 50-500 W, F/1 2 Element Plano-Convex, 1.5 Inch Flange | |||||
![]() | 70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters | In Stock | ||||
![]() | 69911Arc Lamp Power Supply, Xenon and Mercury/Xenon Lamps, 160 to 500 Watt | 4 Weeks |
Similar Light Sources
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66483-300XF-R22Light Source, Xenon, 300 W Ozone Free, F/2.2 Asphere | 6 Weeks | ||||
![]() | 66485-300XF-R1Light Source, Xenon, 300 W Ozone Free, F/1 Asphere | 6 Weeks |
UV Safety Equipment
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49126Safety Goggles, UV Light Sources, Flexible Frame | In Stock | ||||
![]() | 66087Ozone Eater™, 110/220 VAC, 50/60 Hz | 4 Weeks |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 62020Multiple Filter Holder, 2.0 in. Filters, 1.5 Inch Series Flange | In Stock | ||||
![]() | 61945Liquid Optical Filter, Aluminum, 1.5 Inch Series Light Sources | In Stock | ||||
![]() | 71260Optical Filter Holder, Quick Change, 1.75 - 2 in., 1.6 in. Clear Aperture | 4 Weeks | ||||
![]() | 6195Flanged Lens Holder, 1.5 in. Diameter, 1.5 Inch Series Flange | In Stock | ||||
![]() | 81088A-LCSAir Mass Filter, AM 1.5 Global, LCS-100 Simulators Only | In Stock | ||||
![]() | 81094Air Mass Filter, AM 1.5 Global, Glass Only | In Stock | ||||
![]() | 77776Focusing Assembly, Fiber Bundle, FS Aspheric, F/2.2, 800 µm Spot | In Stock | ||||
![]() | 66215Beam Turning Mirror, Full Reflector, 200 nm - 30 µm, Req. 66245 Housing | In Stock |

















