Beam Turning Mirror, Full Reflector, 200 nm - 30 µm, Req. 66245 Housing

The 66215 Full Reflector Beam Turning Mirror is coated with an AlMgF2 coating optimized to increase reflectivity in the ultraviolet. It is useful from 200 nm to 30 μm spectral range. Use it when broadband output is needed. It mounts in the 1.5 Inch Series model 66245 mirror housing (not included).
Specifications
- TypeBeam Turning Mirror
- Diameter38.1 mm (Beam Size)
60.7 x 41.7 mm (Glass Size) - Wavelength Range200 nm - 30 µm
- Coating TypeFull Reflector

Resources & Downloads
Literature
Light Sources(1.6 MB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 81045Dichroic Beam Turning Mirror, 280-420 nm, Requires 66245 Housing | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66245Beam Turning Mirror Housing, 1.5 Inch Series Flange | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66245Beam Turning Mirror Housing, 1.5 Inch Series Flange | In Stock | ||||
![]() | 71260Optical Filter Holder, Quick Change, 1.75 - 2 in., 1.6 in. Clear Aperture | 5 Weeks | ||||
![]() | 81094Air Mass Filter, AM 1.5 Global, Glass Only | In Stock | ||||
![]() | 6195Flanged Lens Holder, 1.5 in. Diameter, 1.5 Inch Series Flange | In Stock | ||||
![]() | 62020Multiple Filter Holder, 2.0 in. Filters, 1.5 Inch Series Flange | In Stock | ||||
![]() | 91150VCalibrated Reference Cell, Meter, Quartz Window | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 66984-300XF-R1Light Source, Xenon, 300 W Ozone Free, F/1 Plano-Convex | |||||
![]() | 71311Adjustable Light Shield, 2.1 to 3.2 in., 1.5 Inch Flange | In Stock |











