These beam turning assemblies allow the redirection of a lamp housing's output beam 90° without affecting the light's collimation properties. Each beam turning assembly consists of a heat sink integrated onto a 90 degree light tube. Mirrors are easily interchangeable within the mirror holder, allowing the user to accommodate multiple spectral output requirements for the application.
- Redirect the output beam of a lamp 90° without affecting collimation
- Full reflector or dichroic mirror for reflecting entire lamp output or selected wavelength range
- Mirrors interchangeable within mirror holder
- Can be used to protect sensitive components from damaging infrared light
- Mirror holders available with 1.5 inch, 2 inch, and 3 inch Oriel® flanges for easy coupling See All Features
Features
Dichroic Mirrors Reflect a Specific Portion of Lamp Output
Dichroic mirrors are designed for high reflectance and polarization insensitivity over a specific wavelength range in the UV or visible spectrums. Most of the infrared (IR) light that is potentially damaging to other components in the system is passed to an absorbing assembly behind the mirror. If additional filtering of IR light is required, a Liquid Filter can be used.
Protects Sensitive Components from Infrared Light Damage
500 and 1000 W Arc and QTH Light Sources produce high intensity IR light, which is capable of cracking bandpass filters and damaging fiber bundles. Dichroic mirrors protect optical accessories from potentially damaging IR light. Most of the IR light output is transmitted through the dichroic mirror and absorbed by the mirror housing. A heat sink dissipates the heat. It is important to be aware that the outside of the mirror housing, particularly the heat sink, becomes very hot. Caution should be used when working with these light sources and components.
1.5 Inch, 2 Inch, and 3 Inch Flange Mirror Holders Available
For easy coupling to Oriel lamp components, 1.5 inch, 2 inch, and 3 inch flanged mirror holders are available. Each mirror holder has both a male and female flange. The male flange is useful for coupling to the output of a lamp housing condenser lens. The female flange is useful for coupling to a Flanged Lens Holder, Shutter, or other male flanged component. Mirrors are interchangeable within the mirror holder, allowing the user to swap mirrors depending on the needs of his/her application.
Accessories
Mounting Flanges
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77792Coupling Ring, Quick Connect, 1.5 Inch Series, Double Male | 3 Weeks | ||||
![]() | 66290Flange Step Down Adapter, 3 Inch Male to 1.5 Inch Female | In Stock | ||||
![]() | 66292Flange Step Down Adapter, 2 Inch Male to 1.5 Inch Female | In Stock | ||||
![]() | 77790Flange Converter, Quick Connect, 1.5 Inch Series, Double Female | |||||
![]() | 77829Coupling Ring, Light Source, 1.5 Inch, Double Female, Set Screw | In Stock | ||||
![]() | LT10-UADPTAdapter, Oriel® 1.5-Inch Series Flange to Newport 1-Inch LT Series | In Stock | ||||
![]() | LT20-UADPTAdapter, Oriel® 1.5-Inch Series Flange to Newport 2-Inch LT Series | In Stock | ||||
![]() | 77791Coupling Ring, Quick Connect, 1.5 Inch Series, Double Female | In Stock |
Full Reflector Mirrors
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66215Beam Turning Mirror, Full Reflector, 200 nm - 30 µm, Req. 66245 Housing | In Stock | ||||
![]() | 66225Beam Turning Mirror, Full Reflector, 200 nm - 30 µm, Req. 66246 Housing | 5 Weeks | ||||
![]() | 66235Beam Turning Mirror, Full Reflector, 200 nm - 30 µm, Req. 66247 Housing |
Dichroic Mirrors
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 81045Dichroic Beam Turning Mirror, 280-420 nm, Requires 66245 Housing | In Stock | ||||
![]() | 66232Dichroic Beam Turning Mirror, 240-255 nm, Requires 66246 Housing | In Stock | ||||
![]() | 66233Dichroic Beam Turning Mirror, 240-255 nm, Requires 66247 Housing | 6 Weeks | ||||
![]() | 66243Dichroic Beam Turning Mirror, 190-195 nm, Requires 66247 Housing | 6 Weeks |