Beam Turning Mirror, Full Reflector, 200 nm - 30 µm, Req. 66246 Housing

Specifications

  • Type
    Beam Turning Mirror
  • Diameter
    50.8 mm (Beam Size)
    76.6 x 56.0 mm (Glass Size)  
  • Wavelength Range
    200 nm - 30 µm
  • Coating Type
    Full Reflector
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Beam Turning Assemblies66215Beam Turning Mirror, Full Reflector, 200 nm - 30 µm, Req. 66245 Housing
In Stock
$155
Beam Turning Assemblies66232Dichroic Beam Turning Mirror, 240-255 nm, Requires 66246 Housing
In Stock
$525

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Beam Turning Assemblies66246Beam Turning Mirror Housing, 2 Inch Series Flange$465

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Beam Turning Assemblies66246Beam Turning Mirror Housing, 2 Inch Series Flange$465