Beam Turning Mirror Housing, 2 Inch Series Flange

The 66246 Beam Turning Mirror Holder has 2 Inch Series male and female-flanged apertures. The male flange end fits to the output of an Oriel® Lamp Housing condenser. The female flange end accepts lens holders, shutters, or other male-flanged components. Most of the IR is transmitted through the dichroic mirror and absorbed by the mirror housing where a heat sink dissipates the heat. The outside of the mirror housing, particularly the fins of the heat sink, become very hot, especially when used with our high wattage sources. Personnel should use caution when working around these sources.
Specifications
- TypeBeam Turning Assembly
- Flange Series Size2 Inch
- Flange TypeMale and Female
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66225Beam Turning Mirror, Full Reflector, 200 nm - 30 µm, Req. 66246 Housing |








