Beam Turning Mirror Housing, 1.5 Inch Series Flange

The 66245 Beam Turning Mirror Holder has 1.5 Inch Series male and female-flanged apertures. The male flange end fits to the output of an Oriel® Lamp Housing condenser. The female flange end accepts lens holders, shutters, or other male-flanged components. Most of the IR is transmitted through the dichroic mirror and absorbed by the mirror housing where a heat sink dissipates the heat. The outside of the mirror housing, particularly the fins of the heat sink, become very hot, especially when used with our high wattage sources. Personnel should use caution when working around these sources.
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66215Beam Turning Mirror, Full Reflector, 200-20,000 nm, Req. 66245 Housing | In Stock | ||||
![]() | 71260Optical Filter Holder, Quick Change, 1.75 - 2 in., 1.6 in. Clear Aperture | In Stock | ||||
![]() | 81094Air Mass Filter, AM 1.5 Global, Glass Only | In Stock | ||||
![]() | 81045Dichroic Beam Turning Mirror, 280-420 nm, Requires 66245 Housing | In Stock | ||||
![]() | 6195Flanged Lens Holder, 1.5 in. Diameter, 1.5 Inch Series Flange | In Stock | ||||
![]() | 62020Multiple Filter Holder, 2.0 in. Filters, 1.5 Inch Series Flange | In Stock |










