Dichroic Beam Turning Mirror, 280-420 nm, Requires 66245 Housing

The 81045 Dichroic Mirror is useful If you want to block a selected region of the UV, and/or completely block or reduce the VIS and IR. This 280 to 400 nm Dichroic Mirror mounts in the 66245 Dichroic Mirror Holder.
Specifications
- TypeBeam Turning Mirror
- Diameter38.1 mm (Beam Size)
60.7 x 41.7 mm (Glass Size) - Wavelength Range280-420 nm
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66215Beam Turning Mirror, Full Reflector, 200 nm - 30 µm, Req. 66245 Housing | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66245Beam Turning Mirror Housing, 1.5 Inch Series Flange | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66245Beam Turning Mirror Housing, 1.5 Inch Series Flange | In Stock |


