About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Multiple Filter Holder, 2.0 in. Filters, 1.5 Inch Series Flange





Multiple Filter Holder, 2.0 in. Filters, 1.5 Inch Series Flange
Model: 62020
Product Series Overview
Light Source Filter HoldersThe 62020 Multiple Filter Holder is an inexpensive alternative to our enclosed models if you don’t need an enclosed light path. This filter holder is open so you have easy access to the filters and you can insert various filters simultaneously, as long as the total thickness does not exceed 3/4 inch (38.1 mm). It holds 2 inch (50.8 mm) circular or square filters, and has a 1.5 inch clear aperture. Thumbwheels hold the filters firmly in place. 1.5 Inch Series flanges.
Specifications
- TypeMultiple Filter Holder
- Flange Series Size1.5 Inch
- Filter SizeØ50.8 mm or 50.8 x 50.8 mm
- Clear Aperture38 mm
- Maximum Thickness19.1 mm
- TypeMultiple Filter Holder
- Flange Series Size1.5 Inch
- Filter SizeØ50.8 mm or 50.8 x 50.8 mm
- Clear Aperture38 mm
- Maximum Thickness19.1 mm
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 66984-300XF-R1Light Source, Xenon, 300 W Ozone Free, F/1 Plano-Convex | UNIVERSAL | |||||
![]() | 81094Air Mass Filter, AM 1.5 Global, Glass Only | UNIVERSAL | |||||
![]() | 66215Beam Turning Mirror, Full Reflector, 200 nm - 30 µm, Req. 66245 Housing | UNIVERSAL | |||||
![]() | 66245Beam Turning Mirror Housing, 1.5 Inch Series Flange | UNIVERSAL | |||||
![]() | 81088A-LCSAir Mass Filter, AM 1.5 Global, LCS-100 Simulators Only | UNIVERSAL | |||||
![]() | 61945Liquid Optical Filter, Aluminum, 1.5 Inch Series Light Sources | UNIVERSAL |





