Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Liquid Optical Filter, Aluminum, 1.5 Inch Series Light Sources

Specifications

  • Type
    Liquid Filter
  • Flange Series Size
    1.5 Inch
  • Thread Type
    1/4-20
undefined

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Light Source Filter Holders71260Optical Filter Holder, Quick Change, 1.75 - 2 in., 1.6 in. Clear Aperture
$365
Medium Power Research Series Xenon Light Sources66984-300XF-R1Light Source, Xenon, 300 W Ozone Free, F/1 Plano-Convex
$10,635
Flanged Lens Holders and Cells6195Flanged Lens Holder, 1.5 in. Diameter, 1.5 Inch Series Flange
$105
Air Mass Filters81094Air Mass Filter, AM 1.5 Global, Glass Only
Light Source Filter Holders62020Multiple Filter Holder, 2.0 in. Filters, 1.5 Inch Series Flange
$415