Beam Turning Mirror, Full Reflector, 200 nm - 30 µm, Req. 66247 Housing

The 66235 Full Reflector Beam Turning Mirror is are coated with an AlMgF2 coating optimized to increase reflectivity in the ultraviolet. It is useful from 200 nm to 30 μm spectral range. Use it when broadband output is needed. It mounts in the 3 Inch Series model 66247 mirror housing (not included).
Specifications
- TypeBeam Turning Mirror
- Diameter76.2 mm (Beam Size)
114.4 x 81.2 mm (Glass Size) - Wavelength Range200 nm - 30 µm
- Coating TypeFull Reflector


