Oriel's® 600-1000 W QTH Light Sources provide complete plug and play solutions for users that need the high intensity light output from QTH lamps of this input power. Compared to arc lamps, QTH lamps have better output stability and do not produce strong UV light emission, have intense spectral emission lines in their output, or produce toxic ozone. All components included have been selected to allow the lamp to perform optimally while prolonging the lamp lifetime.
- High intensity sources of CW, visible to NIR light with minimal UV emission
- Three different QTH lamp options
- High stability power supply
- Plano convex condenser lens option
- All necessary components included See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66295-600Q-R1QTH Light Source, Research, 600 W QTH Lamp, F/1 | 6 Weeks | ||||
![]() | 66295-1KQ-R1QTH Light Source, Research, 1000 W QTH Lamp, F/1 | 6 Weeks | ||||
![]() | 66295-1KQF-R1QTH Light Source, Research, 1000 W FEL QTH Lamp, F/1 | 6 Weeks |
Features
FEL Standard Lamp Offered
An FEL lamp is an ANSI standard 1000 W QTH lamp with a two pin base. The 6315 lamp is categorized as an FEL type. Lamp model 63350 is a NIST-traceable calibrated FEL source which can be used as an irradiance standard, making it ideal for the calibration of a photometer, light meter, spectrophotometer, or similar light measurement device.
High Stability Power Supply
The OPS-Q1000 power supply provided with these light sources is a highly regulated power supply. Much of a QTH lamp's stability in wavelength and output intensity is due to keeping the temperature and pressure of the halogen gas inside the lamp's envelope as constant possible. The OPS-Q1000 power supply provides highly stable current to the filament of the lamp, keeping the lamp's ripple to less than 0.05% rms while maximizing the lifetime of the lamp.
All Necessary Components for Lamp Operation Included
Each light source includes a QTH lamp, appropriate socket adapter, lamp housing interconnection cable, power supply, and Research Lamp Housing. After a quick and easy assembly, the light source is ready for use and easily integrated into a user's setup. The lamp housings offered with these light source kits are capable of operating all 600-1000 W QTH lamps. This allows the user to interchange lamps in their setup simply by replacing the lamp and socket adapter (if necessary) in their lamp housing.
F/1, Single Element Plano Convex Condenser Lens Option
The 66885 Research Lamp Housing is offered with these light sources. Oriel's Research Lamp Housings are designed to focus the output light of the lamp to the user's needs while providing an ideal environment for lamp operation and user safety.
- A built in temperature sensor and cooling fan prevents overheating of the lamp during operation
- A rear reflector built inside the lamp housing reflects back scatter radiation from the lamp. The collimating lens assembly on each Research Lamp Housing is used to ensure the lamp is properly aligned within the housing and optimally focus the light output to the user’s needs
- If the lamp housing door is not firmly secured to the lamp housing or a lamp housing interconnection cable is not firmly secured to its connector, the lamp inside will not ignite or supply voltage and current to the lamp will not be supplied. This protects the user from accidental exposure to UV radiation and high voltage during ignition and operation of the lamp.
The 66885 lamp housing features the Oriel 2 inch flange series and a 48 mm diameter, collimated light output F/1 condenser assembly. A lamp housing with a higher f/# should be used if an output beam of better uniformity characteristic is required, such as coupling the lamp housing to the input slit of a monochromator.
Accessories
UV Safety Equipment
Replacement Parts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66885QTH Lamp Housing, Research, 600-1000 W, F/1, 2 Element FS, Collimated | |||||
![]() | 70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters | In Stock | ||||
![]() | OPS-Q1000QTH Lamp Power Supply, 600-1000 W, Power, Current, Intensity, RS-232/USB | 5 Weeks |
Replacement Lamps and Socket Adapters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6315Quartz Tungsten Halogen Lamp, 1000 W | 4 Weeks | ||||
![]() | 6317Quartz Tungsten Halogen Lamp, 1000 W | |||||
![]() | 6392NSSocket Adapter, 600 W and 1kW QTH, Research Housings | 4 Weeks | ||||
![]() | 6336Quartz Tungsten Halogen Lamp, 600 W | In Stock | ||||
![]() | 6397Socket Adapter, 1kW QTH, Research Housings | 4 Weeks |
Resources
Tutorials
Manuals
Oriel OPS-Q Power Supply Series User's Manual(3.1 MB, PDF) Oriel OPS-Q Power Supply Series Quick Start Guide(1.1 MB, PDF)
Literature
Light Sources(1.6 MB, PDF)





















