QTH Lamp Housing, Research, 600-1000 W, F/1, 2 Element FS, Collimated

The 66885 Research QTH Lamp Housing holds 600 to 1000 Watt Quartz Tungsten Halogen lamps. The housing includes a F/1 Two Element Fused Silica condenser for a 1.9 inch (48 mm) diameter collimated output beam at the 2 Inch Series output flange. A rear reflector has been integrated into the housing to collect the lamp's back radiation. Complete with external lamp and reflector adjustment knobs, the lamp position can be finely tuned to align the filament for best optical throughput. A power regulated fan has also been designed into the housing to cool the lamp during operation and prevent overheating.
Included with this housing is Interconnection Cable 70050 to ensure proper electrical connection to the appropriate Oriel® Power Supply. All you need is the lamp and socket adapter and, of course, the appropriate power supply.
Specifications
- TypeQTH Lamp Housing
- Lamp TypeQuartz Tungsten Halogen (QTH)
- Lamp Wattage600 - 1000 W
- Output Beam Size48 mm
- Condenser TypeTwo Element Plano-Convex
- F/#F/1
- Output BeamCollimated
- Lens MaterialFused Silica
- Lens Transmittance Range240 - 2500 nm
- Lens Multiplication Factor0.13
- Flange Series Size2 Inch
Resources & Downloads
Other
MKS EU ROHS3 - Research and Q Series Lamp Housings(239.5 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OPS-Q1000QTH Lamp Power Supply, 600-1000 W, Power, Current, Intensity, RS-232/USB | 5 Weeks | ||||
![]() | 6397Socket Adapter, 1kW QTH, Research Housings | 4 Weeks | ||||
![]() | 6392NSSocket Adapter, 600 W and 1kW QTH, Research Housings | 4 Weeks | ||||
![]() | 6315Quartz Tungsten Halogen Lamp, 1000 W | 4 Weeks | ||||
![]() | 6336Quartz Tungsten Halogen Lamp, 600 W | In Stock | ||||
![]() | 6317Quartz Tungsten Halogen Lamp, 1000 W | |||||
![]() | 66292Flange Step Down Adapter, 2 Inch Male to 1.5 Inch Female | In Stock |
Spare Parts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters | In Stock |









