Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Quartz Tungsten Halogen Lamp, 1000 W

Specifications

  • Lamp Type
    QTH
  • Lamp Wattage
    1000 W
  • Average life
    150 h  
  • Effective Filament Size
    5.0 x 18.0 mm
  • Approximate Flux
    28000 lm  
undefined

Resources & Downloads

Literature
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
QTH Lamp Socket Adapters6392NSSocket Adapter, 600 W and 1kW QTH, Research Housings
4 Weeks
$365