Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Quartz Tungsten Halogen Lamp, 1000 W

Specifications

  • Lamp Type
    QTH
  • Lamp Wattage
    1000 W
  • Average life
    300 h  
  • Effective Filament Size
    6.0 x 16.0 mm
  • Approximate Flux
    27500 lm  
undefined

Resources & Downloads

Literature
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
QTH Lamp Socket Adapters6397Socket Adapter, 1kW QTH, Research Housings
In Stock
$340

Similar

Compare Description Drawings, CAD & Specs Avail. Price
QTH Lamps63350Calibrated Source Lamp, Quartz Tungsten Halogen, 1000 W, 250-2400 nm
In Stock
$6,265