Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Quartz Tungsten Halogen Lamp, 600 W

Specifications

  • Lamp Type
    QTH
  • Lamp Wattage
    600 W
  • Average life
    75 h  
  • Effective Filament Size
    4.8 x 15.0 mm
  • Filament Type
    CC
  • Approximate Flux
    16500 lm  
  • Color Temperature
    3200 K  
undefined

Resources & Downloads

Literature
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
QTH Lamp Socket Adapters6392NSSocket Adapter, 600 W and 1kW QTH, Research Housings
4 Weeks
$365

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
High Power Research QTH Light Sources66295-600Q-R1QTH Light Source, Research, 600 W QTH Lamp, F/1
6 Weeks
$9,135