Series Q Quartz Tungsten Halogen (QTH) Lamp Sources provide an economical solution for applications that need visible to near-infrared (NIR), continuous wave radiation. Users pick a light source by selecting from the many QTH lamp and condenser lens options that meet their needs. The quiet, versatile lamp housing and high stability power supply included with these light source kits make them an inexpensive, high-performance option for users that do not require the high intensity light output of higher powered QTH lamps.
- Highly stable, low wattage sources of CW, visible to NIR light with minimal UV emission
- Option of three different lamps and five different condenser lenses
- Economical, convective cooled lamp housing
- Option of mounting lamp vertically or horizontally
- Simultaneous illumination of up to four samples possible
- All necessary components included See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66877-50Q-HLight Source, Q Series, 50 W QTH, Horizontal Mount, F/0.85 | 6 Weeks | ||||
![]() | 66877-50Q-VLight Source, Q Series, 50 W QTH, Vertical Mount, F/0.85 | 6 Weeks | ||||
![]() | 66878-50Q-HLight Source, Q Series, 50 W QTH, Horizontal Mount, F/1 | 6 Weeks | ||||
![]() | 66878-50Q-VLight Source, Q Series, 50 W QTH, Vertical Mount, F/1 | 6 Weeks | ||||
![]() | 66892-50Q-HLight Source, Q Series, 50 W QTH, Horizontal Mount, F/1 | 6 Weeks | ||||
![]() | 66892-50Q-VLight Source, Q Series, 50 W QTH, Vertical Mount, F/1 | 6 Weeks | ||||
![]() | 66890-50Q-HLight Source, Q Series, 50 W QTH, Horizontal Mount, F/1.5 | 6 Weeks | ||||
![]() | 66890-50Q-VLight Source, Q Series, 50 W QTH, Vertical Mount, F/1.5 | 6 Weeks | ||||
![]() | 66877-50QS-HLight Source, Q Series, 50 W Short Arc QTH, Horizontal Mount, F/0.85 | 6 Weeks | ||||
![]() | 66877-50QS-VLight Source, Q Series, 50 W Short Arc QTH, Vertical Mount, F/0.85 | 6 Weeks | ||||
![]() | 66878-50QS-HLight Source, Q Series, 50 W Short Arc QTH, Horizontal Mount, F/1 | 6 Weeks | ||||
![]() | 66878-50QS-VLight Source, Q Series, 50 W Short Arc QTH, Vertical Mount, F/1 | 6 Weeks | ||||
![]() | 66892-50QS-HLight Source, Q Series, 50 W Short Arc QTH, Horizontal Mount, F/1 | 6 Weeks | ||||
![]() | 66892-50QS-VLight Source, Q Series, 50 W Short Arc QTH, Horizontal Mount, F/1 | 6 Weeks | ||||
![]() | 66890-50QS-HLight Source, Q Series, 50 W Short Arc QTH, Horizontal Mount, F/1.5 | 6 Weeks | ||||
![]() | 66890-50QS-VLight Source, Q Series, 50 W Short Arc QTH, Vertical Mount, F/1.5 | 6 Weeks | ||||
![]() | 66877-100Q-HLight Source, Q Series, 100 W QTH, Horizontal Mount, F/0.85 | 6 Weeks | ||||
![]() | 66877-100Q-VLight Source, Q Series, 100 W QTH, Vertical Mount, F/0.85 | 6 Weeks | ||||
![]() | 66878-100Q-HLight Source, Q Series, 100 W QTH, Horizontal Mount, F/1 | 6 Weeks | ||||
![]() | 66878-100Q-VLight Source, Q Series, 100 W QTH, Vertical Mount, F/1 | 6 Weeks | ||||
![]() | 66892-100Q-HLight Source, Q Series, 100 W QTH, Horizontal Mount, F/1 | 6 Weeks | ||||
![]() | 66892-100Q-VLight Source, Q Series, 100 W QTH, Vertical Mount, F/1 | 6 Weeks | ||||
![]() | 66890-100Q-HLight Source, Q Series, 100 W QTH, Horizontal Mount, F/1.5 | 6 Weeks | ||||
![]() | 66890-100Q-VLight Source, Q Series, 100 W QTH, Vertical Mount, F/1.5 | 6 Weeks |
Specifications
- TypeQTH Light Source
- Lamp TypeQuartz Tungsten Halogen
- Orientation-H Models: Horizontal Mount
-V Models: Vertical Mount - Output Beam Size33 mm
- Output BeamCollimated
- Flange Series Size1.5 inch
- Lamp Voltage12 V
Features
Two 50 W QTH Lamp Choices
Two different 50 W QTH lamps are offered. The 6332 is a short filament type QTH lamp. Short filament QTH lamps have better shock and vibration due to their compact construction and can be more useful for reimaging the filament onto a small input slit of a monochromator, for example. The 6337 is a long filament type QTH lamp. Long filament QTH lamps have an extended average lifetime.
High Stability
Economical, Convective Cooled Lamp Housing
Ability to Mount QTH Lamps Horizontally or Vertically
Four Different Condenser Lens Options
The four condenser lens options offered with these kits differ in the type of lens used and F/# (F Number). Two specific lens types are used in these condenser lens configurations:
- Plano Convex: Most economic lens option, utilizes an asymmetric lens shape to minimize spherical aberration
- Aspheric: The front surface of an aspheric lens gradually changes in curvature from the center of the lens to the edge. This shape reduces spherical aberration more effectively than a Plano Convex Lens
F/# should also be considered when selecting a condenser lens. A smaller F/# means the lens is placed closer to the light source inside the lamp housing. This allows for greater radiant flux as more light is collected by the lens. However, this also causes greater lens aberration. As a result, more light does not mean more quality light. Higher F/#'s are suggested if a high quality collimated beam is needed from the output of the lamp housing. However, lower F/#'s are suggested for coupling to a monochromator due to their higher throughput.
Simultaneous Illumination of Up To Four Samples Possible
All Necessary Components for Lamp Operation Included
Accessories
Cables and Power Supply
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 60090Interface Kit, Q Series Housing to Power Supply, QTH Lamps & IR Emitters | |||||
![]() | 70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters | In Stock | ||||
![]() | OPS-Q250QTH Lamp Power Supply, 45-250 W, Power, Current, Intensity, RS-232/USB | In Stock |
Series Q Housing and Condenser Lenses
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 60008Condensing Lens Assembly, Q Series Lamp Housing, F/0.85 Asphere | In Stock | ||||
![]() | 60076Condensing Lens Assembly, Q Series Lamp Housing, F/1 Plano-Convex | 6 Weeks | ||||
![]() | 67017Condensing Lens Assembly, Q Series Lamp Housing, F/1 Asphere | |||||
![]() | 60006Condensing Lens Assembly, Q Series Lamp Housing, F/1.5 Plano-Convex | 4 Weeks | ||||
![]() | 60000Lamp Housing, Q Series, Adjustable Reflectors & Up to 4 Condensers | In Stock | ||||
![]() | 60005Reflector Assembly, Adjustable, Q Series Lamp Housing |
Replacement Lamps and Socket Adapters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6332Quartz Tungsten Halogen Lamp, 50 W | In Stock | ||||
![]() | 6337Quartz Tungsten Halogen Lamp, 50 W | In Stock | ||||
![]() | 6333Quartz Tungsten Halogen Lamp, 100 W | In Stock | ||||
![]() | 60043Socket Adapter, 50-250 W QTH, Q Series and Research Housings | In Stock | ||||
![]() | 60046Socket Adapter, 50-100 W QTH, Q Series Housings, Vertical | In Stock |
Resources
Manuals
Oriel OPS-Q Power Supply Series User's Manual(3.1 MB, PDF) Oriel 60000 Q Series Lamp Housing User Manual(2.3 MB, PDF) Oriel OPS-Q Power Supply Series Quick Start Guide(1.1 MB, PDF)

























