Quartz Tungsten Halogen Lamp, 50 W

  • Lamp Type
    QTH
  • Lamp Wattage
    50 W
  • Average life
    50 h  
  • Effective Filament Size
    1.6 x 3.3 mm
  • Filament Type
    RD
  • Approximate Flux
    1600 lm  
  • Lamp Voltage
    12 V
  • Color Temperature
    3400 K