About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Socket Adapter, 50-250 W QTH, Q Series and Research Housings


Socket Adapter, 50-250 W QTH, Q Series and Research Housings
Model: 60043
In Stock
Product Series Overview
QTH Lamp Socket AdaptersThe 60043 Socket Adapter holds a variety of Quartz Tungsten Halogen (QTH) lamps inside a Research Series or Q Series lamp housing. The lamp is held horizontally, orienting the filament so that it allows maximum light to enter a monochromator through its input slit. This socket adapter is compatible with model 6332 50W, model 6333 100W, model 6335 250W, and model 6334NS 250W QTH lamps.
All of the lamps listed here can be installed in Research Series lamp housings. Note that the 250W QTH lamps cannot be used in Series Q lamp housings.
Specifications
- TypeQ Series and Research Lamp Housings Socket Adapter
- Lamp TypeQTH
- Lamp Wattage50 - 250 W
- OrientationHorizontal
- TypeQ Series and Research Lamp Housings Socket Adapter
- Lamp TypeQTH
- Lamp Wattage50 - 250 W
- OrientationHorizontal
Resources & Downloads
Literature
Light Sources(1.6 MB, PDF)
MKS EU ROHS3 - QTH Lamp Mounts and Adapters.pdf(227.2 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 6334NSQuartz Tungsten Halogen Lamp, 250 W | UNIVERSAL | In Stock | ||||
![]() | 6335Quartz Tungsten Halogen Lamp, 250 W, Long Lifetime | UNIVERSAL | In Stock | ||||
![]() | 6333Quartz Tungsten Halogen Lamp, 100 W | UNIVERSAL | In Stock | ||||
![]() | OPS-Q250QTH Lamp Power Supply, 45-250 W, Power, Current, Intensity, RS-232/USB | UNIVERSAL | In Stock | ||||
![]() | 6332Quartz Tungsten Halogen Lamp, 50 W | UNIVERSAL | In Stock | ||||
![]() | AJS100-02HHex Adjustment Screw, 100 TPI, 6.35 mm Travel, End Lock | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
| 5247NFND Filter Set, Metallic, Borofloat, Qty 6 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 6335Quartz Tungsten Halogen Lamp, 250 W, Long Lifetime | UNIVERSAL | In Stock | ||||
![]() | 6332Quartz Tungsten Halogen Lamp, 50 W | UNIVERSAL | In Stock | ||||
![]() | 66877-50Q-HLight Source, Q Series, 50 W QTH, Horizontal Mount, F/0.85 | UNIVERSAL | 6 Weeks | ||||
![]() | 6333Quartz Tungsten Halogen Lamp, 100 W | UNIVERSAL | In Stock | ||||
![]() | 66499-100Q-R22QTH Light Source, Research, 100 W QTH Lamp, F/2.2 | UNIVERSAL | 6 Weeks | ||||
![]() | 6334NSQuartz Tungsten Halogen Lamp, 250 W | UNIVERSAL | In Stock | ||||
![]() | 66502-250Q-R1QTH Light Source, Research, 250 W QTH Lamp, F/1 | UNIVERSAL | 6 Weeks |









