QTH Light Source, Research, 100 W QTH Lamp, F/2.2

The 66499-100Q-R22 is a complete plug and play light source which includes a 100 W lamp, a light source housing, a lamp power supply, as well as all the necessary interconnection cables for operation. See included components below for complete details.
The provided OPS-Q250 QTH lamp power supply is highly regulated for maximum stability. The lamp can be operated in current, power, or intensity control mode to meet the operational requirements of any use case.
The included Oriel Research QTH Housing offers a built-in ignitor board and rear reflector for optimum lamp performance. A built-in cooling fan maintains a safe operating temperature for the lamp. The user is protected from accidental exposure to UV radiation and electrical shock by the lamp housing's safety interlock, which disables ignition and power to the lamp if the housing door or lamp housing interconnection cable is not securely connected.
The condenser lens assembly included with this light source uses a fused silica asphere lens with an F/# of F/2.2. This optical solution reduces spherical aberration more effectively than a single Plano Convex Lens.
Specifications
- TypeQTH Light Source
- Lamp TypeQuartz Tungsten Halogen
- Lamp Wattage100 W
- Output BeamCollimated
- F/#F/2.2
- Lens MaterialFused Silica
- Condenser TypeAsphere
- Flange Series Size1.5 Inch
Related Products
Included Components
The 66499-100Q-R22 QTH light source includes the following components:
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6333Quartz Tungsten Halogen Lamp, 100 W | In Stock | ||||
![]() | 60043Socket Adapter, 50-250 W QTH, Q Series and Research Housings | In Stock | ||||
![]() | 67009QTH Lamp Housing, Research, 10-250 W, F/2.2 FS Asphere, Collimated | 4 Weeks | ||||
![]() | 70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters | In Stock | ||||
![]() | OPS-Q250QTH Lamp Power Supply, 45-250 W, Power, Current, Intensity, RS-232/USB | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66502-100Q-R1QTH Light Source, Research, 100 W QTH Lamp, F/1 | |||||
![]() | 66996-100Q-R1QTH Light Source, Research, 100 W QTH Lamp, F/1 | |||||
![]() | 66997-100Q-R085QTH Light Source, Research, 100 W QTH Lamp, F/0.85 | In Stock |







