Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

QTH Lamp Power Supply, 45-250 W, Power, Current, Intensity, RS-232/USB

Specifications

  • Lamp Wattage
    45 - 250 W
  • Lamp Voltage
    0 - 31 VDC
  • Lamp Current
    1 - 10.5 A
  • Light Ripple
    <0.05 % rms
  • Digital Meter Resolution, Current
    0.01 A
  • Digital Meter Resolution, Power
    1 W
  • Digital Meter Resolution, Voltage
    0.01 VDC
  • Line Regulation
    0.01%
  • Power Requirements
    90 - 264 VAC, 47 - 63 Hz, 3 A
  • Operating Temperature
    10 to 45°C
  • Dimensions
    304.8 x 412.75 x 107.95 mm
  • Weight
    6 kg

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
OPS-Q QTH Lamp Power SuppliesOPS-Q1000QTH Lamp Power Supply, 600-1000 W, Power, Current, Intensity, RS-232/USB
$4,630

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Light Source Power Supply Interconnection Cables70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters
$170
QTH Lamp Socket Adapters60043Socket Adapter, 50-250 W QTH, Q Series and Research Housings
$200