Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Quartz Tungsten Halogen Lamp, 100 W

Specifications

  • Lamp Type
    QTH
  • Lamp Wattage
    100 W
  • Average life
    50 h  
  • Effective Filament Size
    2.3 x 4.2 mm
  • Filament Type
    RD
  • Approximate Flux
    3600 lm  
  • Color Temperature
    3300 K  
undefined

Resources & Downloads

Literature
2D Product Drawings

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
QTH Lamp Socket Adapters60043Socket Adapter, 50-250 W QTH, Q Series and Research Housings
In Stock
$200
QTH Lamp Socket Adapters60046Socket Adapter, 50-100 W QTH, Q Series Housings, Vertical
In Stock
$270
QTH Lamps6335Quartz Tungsten Halogen Lamp, 250 W, Long Lifetime
In Stock
$60
Q Series Lamp Housing 60005Reflector Assembly, Adjustable, Q Series Lamp Housing
4 Weeks
$510

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Constant Current Lamp Power Supply68938Power Supply, QTH Lamps and IR Emitters, Up to 12 Amps
In Stock
$2,185
QTH Lamp Socket Adapters60043Socket Adapter, 50-250 W QTH, Q Series and Research Housings
In Stock
$200