Power Supply, QTH Lamps and IR Emitters, Up to 12 Amps

  • Lamp Wattage
    145 W
  • Lamp Voltage
    13 V
  • Lamp Current
    0-12 A
  • Light Ripple
    <0.4 % rms
  • Power Requirements
    115/230 VAC, 50/60 Hz
  • Operating Temperature
    10 to 40°C
  • Dimensions
    196 x 305 x 88 mm
  • Weight
    8.5 lb