Infrared Emitter, 140 Watt

  • Lamp Type
    IR Emitter
  • Lamp Wattage
    140 W  
  • Average life
    3000 hrs  
  • Nominal Radiating Area
    6.4 x 17.5 mm
  • Lamp Current
    12 A
  • Lamp Voltage
    12.0 V  
  • Color Temperature
    1000 - 1050 K
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C