Interface Kit, Q Series Housing to Power Supply, QTH Lamps & IR Emitters

The 60090 Interface Kit is used to connect a Q Series lamp housing to a 68938 or OPS-Q250 power supply. This item provides the electronic interface to utilize quartz tungsten halogen (QTH) lamps and IR emitters with the 60000 Q Housing. It also includes a safety interlock feature to ensure the lamp/emitter cannot be used without the lamp housing cover being in place. This Interface Kit is included with Q Series Light Sources using QTH lamps. If the Q Housing is being configured by ordering individual parts, the 60090 is required. Note that the 60090 is not for use with arc lamps or deuterium lamps. Because the Q Series Lamp Housing is designed to be flexible and easy to reconfigure, when using these other types of light sources, order the appropriate interface kit. Included cable is model 70050.
Specifications
- TypeQTH/IR Ignition Kit
- Lamp TypeQTH Lamps and IR Emitters
- Lamp Wattage50 - 140 W
Related Products
Compatible Lamps
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6319Quartz Tungsten Halogen Lamp, 20 W | |||||
![]() | 6333Quartz Tungsten Halogen Lamp, 100 W | In Stock | ||||
![]() | 6575Infrared Emitter, 22 Watt | 4 Weeks | ||||
![]() | 6363Infrared Emitter, 140 Watt | In Stock | ||||
![]() | 6580Infrared Emitter, 9 Watt | In Stock | ||||
![]() | 6332Quartz Tungsten Halogen Lamp, 50 W | In Stock |
Compatible Lamp Housings
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 60000Lamp Housing, Q Series, Adjustable Reflectors & Up to 4 Condensers | In Stock |
Included Components
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters | In Stock |












