Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 1 of 1 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Q Series Lamp Housing 60000Lamp Housing, Q Series, Adjustable Reflectors & Up to 4 Condensers
In Stock
$2,160

Compatibility

We offer Q Series complete light source systems as well as components for you to easily build your own systems. Each system will need the following components:

  • Q Series Housing
  • Condensing Lens Assembly , , , or
  • Rear Reflector 
  • Lamp
  • Lamp Socket Adapter
  • Interface Kit
  • Power Supply and appropriate cables
Lamp Type Lamp Model Lamp Socket Adapter Interface Kit Power Supply Cable Complete System
Xenon Q Series Xenon
Mercury Q Series Mercury
-
Deuterium Included in Interface Kit * Q Series Deuterium
QTH or * Q Series QTH
or * -
Infrared * Q Series Infrared
* Cable is included in interface kit.

Features

Economical, Convective Cooled Lamp Housing

The model  Series Q Lamp Housing uses convection cooling to maintain a safe operating temperature for low wattage Oriel lamps, without the loud noise or induced vibration of the typical cooling fan. This housing is popular for researchers that need an inexpensive, compact, versatile lamp housing. With the right Interface Kit and Socket Adapter, all Oriel Arc Lamps and QTH Lamps up to and including 100 W can be operated in this lamp housing. The characteristics of the output light can be changed by simply swapping the condenser lens.

Four Different Condenser Lens Options

The four condenser lens options are available with the Q Series lamp housing that differ in the type of lens used and F/# (F Number).  Additional condenser lenses can be ordered and mounted to the same lamp housing for simultaneous illumination.  See accessory table for ordering information.

  • Plano Convex: The most economic condenser lens option is available in F/1 and F/1.5 .
  • Aspheric: This shape reduces spherical aberration more effectively than a plano-convex lens and is offered in F/0.85 and F/1 . The front surface of an aspheric lens gradually changes in curvature from the center of the lens to the edge.

Simultaneous Illumination of Up To Four Samples Possible

The 60000 Series Q Lamp Housing contains four output ports. These output ports can remain plugged if unused, or fitted with a condenser lens assembly. If a different condenser lens assembly is mounted to each output port, four simultaneous light outputs, each of a different wavelength emission and beam characteristics can be achieved using a single lamp.

Rear Reflector for Increased Light Output

A rear reflector can be installed into the Q series lamp housing to collect back scatter from the lamp that would otherwise be lost. An estimated 60% increase in output intensity from the lamp housing is observed due to this rear reflector. Due to small manufacturing differences between lamps, the rear reflector may need to be adjusted using the tilt and focus adjustment knobs when a new lamp is installed. 

Arc Lamp Safety

Arc lamps may emit dangerous levels of UV radiation depending on their source type. Ensure that only authorized personnel are in the vicinity of the source, and wearing the necessary safety equipment such as UV protective eyewear, clothing, and gloves. Lighted UV warning signs, posted outside laboratory doors where UV sources are operating, can prevent accidental exposure. Newport also recommends using an electronic shutter to block the beam when the source is not in use but remains turned on. Alternatively, the beam can be safely contained by using beam tubes or fiber optic cables to deliver the light to a sample. It is recommended to vent the ozone that is produced by some lamp models to the outside or use the

Accessories

Condenser Lens Assemblies

Compare Description Drawings, CAD & Specs Avail. Price
Q Series Housing Condenser Lenses60008Condensing Lens Assembly, Q Series Lamp Housing, F/0.85 Asphere
In Stock
$570
Q Series Housing Condenser Lenses67017Condensing Lens Assembly, Q Series Lamp Housing, F/1 Asphere$1,095
Q Series Housing Condenser Lenses60076Condensing Lens Assembly, Q Series Lamp Housing, F/1 Plano-Convex$730
Q Series Housing Condenser Lenses60006Condensing Lens Assembly, Q Series Lamp Housing, F/1.5 Plano-Convex$415

Rear Reflector

Compare Description Drawings, CAD & Specs Avail. Price
Q Series Lamp Housing 60005Reflector Assembly, Adjustable, Q Series Lamp Housing
4 Weeks
$510

Interface Kits

Depending on the light source type, the Q Series Housing requires one of the following kits to ignite the lamp:

Compare Description Drawings, CAD & Specs Avail. Price
Q Series Lamp Housing 60025Interface Kit, Q Series Housing to Power Supply, DC Arc Lamps
4 Weeks
$2,095
Q Series Lamp Housing 60093Interface Kit, Q Series Housing to Power Supply, Deuterium Lamps
In Stock
$775
Q Series Lamp Housing 60090Interface Kit, Q Series Housing to Power Supply, QTH Lamps & IR Emitters$495

Digital Exposure System

For further intensity control, enhanced light stability, and timed exposures:

Compare Description Drawings, CAD & Specs Avail. Price
Digital Light Intensity Controller68950Digital Exposure System, Research Lamp Sources
In Stock
$6,820
Digital Light Intensity Controller68954Adapter Kit, Q Series Lamp Housing to Light Intensity Controller/Timer$455

Safety Equipment

Compare Description Drawings, CAD & Specs Avail. Price
Ultraviolet Protective Gloves49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3
In Stock
$75
Ultraviolet Safety Glasses and Goggles49126Safety Goggles, UV Light Sources, Flexible Frame
In Stock
$80
Ultraviolet Protective Gloves49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3
In Stock
$75
Ozone Eater66087Ozone Eater™, 110/220 VAC, 50/60 Hz
4 Weeks
$2,090

Resources