Series Q xenon light sources provide an economical solution for applications that need ultraviolet (UV) to near-infrared (NIR), continuous wave radiation. The quiet, versatile lamp housing and high stability power supply included with these light source kits make them an inexpensive, high-performance option for users that do not require the high intensity light output of higher powered arc lamps.
- 75 or 100 W complete xenon light sources
- Xe arc lamp, socket, housing & power supply included
- Oriel Q Series arc lamp housing See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 60063-75X-Q085 | |||||
![]() | 66508-75X-Q1 | |||||
![]() | 60064-75X-Q1 | 6 Weeks | ||||
![]() | 60056-75X-Q15 | |||||
![]() | 60063-75XF-Q085 | |||||
![]() | 66508-75XF-Q1 | |||||
![]() | 60064-75XF-Q1 | |||||
![]() | 60056-75XF-Q15 | |||||
![]() | 60063-100XF-Q085 | |||||
![]() | 66508-100XF-Q1 |
Specifications
- TypeXenon Light Source
- Output Beam Size33 mm
- Output BeamCollimated
- Flange Series Size1.5 inch
Features
All Necessary Components for Lamp Operation Included
Each Q Series light source includes an arc lamp, socket adapter, lamp housing interface kit, power supply, rear reflector assembly, Q Series lamp housing, and condenser lens assembly. After a quick and easy assembly, the light source is ready for use and easily integrated into a user's setup. The included lamp housing is capable of operating all Oriel arc lamps 100 W and lower in input power and allows the user to swap condenser lens assemblies for different light output characteristics.
Two Different 75 W Xe Lamps Offered
Xenon arc lamps have a relatively smooth emission curve in the UV to visible spectrums, with characteristic wavelengths emitted from 750-1000 nm. Their sun-like emission spectrum make them a popular choice for solar simulation, as well as absorption and fluorescence and source spectral scanning applications. Two different 75 W Xe arc lamps are available with these light sources, each with its own unique output traits:
: Standard (75X models) : Ozone Free (75XF models)
The 6263 ozone free lamp is a safe option for users that do not require wavelength emission 260 nm output from the lamp.
High Stability 150 W Lamp Power Supply
The
Economical, Convective Cooled Lamp Housing
The model
Four Different Condenser Lens Options
The four condenser lens options are available with the Q Series lamp housing that differ in the type of lens used and F/# (F Number). Additional condenser lenses can be ordered and mounted to the same lamp housing for simultaneous illumination. See accessory table for ordering information.
- Plano Convex: The most economic condenser lens option is available in F/1
and F/1.5 . - Aspheric: This shape reduces spherical aberration more effectively than a plano-convex lens and is offered in F/0.85
and F/1 . The front surface of an aspheric lens gradually changes in curvature from the center of the lens to the edge.
Simultaneous Illumination of Up To Four Samples Possible
The 60000 Series Q Lamp Housing contains four output ports. These output ports can remain plugged if unused, or fitted with a condenser lens assembly. If a different condenser lens assembly is mounted to each output port, four simultaneous light outputs, each of a different wavelength emission and beam characteristics can be achieved using a single lamp.
Arc Lamp Safety
Arc lamps may emit dangerous levels of UV radiation depending on their source type. Ensure that only authorized personnel are in the vicinity of the source, and wearing the necessary safety equipment such as UV protective eyewear, clothing, and gloves. Lighted UV warning signs, posted outside laboratory doors where UV sources are operating, can prevent accidental exposure. Newport also recommends using an electronic shutter to block the beam when the source is not in use but remains turned on. Alternatively, the beam can be safely contained by using beam tubes or fiber optic cables to deliver the light to a sample. It is recommended to vent the ozone that is produced by some lamp models to the outside or use the
Accessories
UV Safety Equipment
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49126Safety Goggles, UV Light Sources, Flexible Frame | In Stock | ||||
![]() | 66087Ozone Eater™, 110/220 VAC, 50/60 Hz | 4 Weeks |
Resources
Tutorials
Manuals
Oriel 69907 Power Supply User Manual(532.9 kB, PDF) Oriel 60000 Q Series Lamp Housing User Manual(2.3 MB, PDF)
Literature
Light Sources(1.6 MB, PDF)