About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Condensing Lens Assembly, Q Series Lamp Housing, F/1.5 Plano-Convex




Condensing Lens Assembly, Q Series Lamp Housing, F/1.5 Plano-Convex
Model: 60006
4 Weeks
Product Series Overview
Q Series Housing Condenser LensesThe 60006 Condensing Lens Assembly is for use with the 60000 Q Series lamp housing. It is included with the 60056, 66080 and 66890 preconfigured Q Series light source systems. The Q Housing is known for its flexibility and ease of configuration. This Condensing Lens Assembly can be purchased separately when creating a unique configuration or reconfiguring an existing light source system. The Q housing requires the use of at least one condenser assembly for both safety and efficient light collection. Up to four condensers may be installed, which can provide simultaneous illumination of multiple samples. The total number of condensers which may be used depends on the lamp type and presence of the optional 60005 rear reflector. The 60006 uses a standard Oriel® 1.5-inch series flange, making it compatible with a wide range of accessories and instruments.
Specifications
- TypeCondensing Lens Assembly
- Output Beam Size33 mm
- Condenser TypePlano-Convex
- F/#F/1.5
- Output BeamCollimated
- Lens MaterialUV Fused Silica
- Lens Transmittance Range200 - 2500 nm
- Lens Multiplication Factor0.06
- Flange Series Size1.5 Inch
- TypeCondensing Lens Assembly
- Output Beam Size33 mm
- Condenser TypePlano-Convex
- F/#F/1.5
- Output BeamCollimated
- Lens MaterialUV Fused Silica
- Lens Transmittance Range200 - 2500 nm
- Lens Multiplication Factor0.06
- Flange Series Size1.5 Inch
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 60005Reflector Assembly, Adjustable, Q Series Lamp Housing | UNIVERSAL | 3 Weeks |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 60008Condensing Lens Assembly, Q Series Lamp Housing, F/0.85 Asphere | UNIVERSAL | In Stock | ||||
![]() | 60076Condensing Lens Assembly, Q Series Lamp Housing, F/1 Plano-Convex | UNIVERSAL | 6 Weeks | ||||
![]() | 67017Condensing Lens Assembly, Q Series Lamp Housing, F/1 Asphere | UNIVERSAL |




