Condensing Lens Assembly, Q Series Lamp Housing, F/1 Asphere

  • Type
    Condensing Lens Assembly
  • Output Beam Size
    33 mm  
  • Condenser Type
    Asphere
  • F/#
    F/1
  • Output Beam
    Collimated
  • Lens Material
    UV Fused Silica
  • Lens Transmittance Range
    200 - 2500 nm
  • Flange Series Size
    1.5 Inch