Lamp Housing, Q Series, Adjustable Reflectors & Up to 4 Condensers

The 60000 Q Series Lamp Housing is a versatile enclosure for low power light sources. It can be configured to operate Xenon, Mercury, or Quartz Tungsten Halogen (QTH) lamps, as well as IR emitters. With no fan, this housing operates very quietly and greatly reduces the possibility of contamination by particulates or vapors in the environment. High precision controls allow X-Y-Z lamp positioning. An optional rear reflector, plus the ability to adjust the lamp's position maximizes throughput. Interchangeable lamp interface kits provide a safety interlock that disables the lamp when the cover or power supply cable is not in place. Various condenser lens assemblies, all featuring standard Oriel® 1.5-inch series flanges, may be coupled to any of four output ports on the housing. The use of multiple condenser lens assemblies allows simultaneous illumination of samples without splitting the beam and sacrificing output power. The housing comes with four adjustable mounting feet, which may be removed to allow for mounting to an optical table/breadboard.
The housing is included as part of many pre-configured Light Sources providing everything needed to operate a lamp. Alternatively, all items that make up the Q Series family may be sold individually to create customized light source systems or to re-configure an existing light source. The flexibility of this family means the same lamp housing can be used in different configurations without needing to purchase a new light source system. The simple design means the housing can be reconfigured without the expense and downtime associated with sending it in to be reworked.
Specifications
- TypeQ Series Lamp Housing
- Lamp TypeXenon, Mercury, QTH, Deuterium, IR Emitters
- Lamp Wattageup to 100 W
- Condenser TypeConfigurable
- Flange Series Size1.5 Inch
- Dimensions6.5 in. x 5.0 in x 8.44 in
Resources & Downloads
Manuals
Oriel 60000 Q Series Lamp Housing User Manual(2.3 MB, PDF)
Other
MKS EU ROHS3 - Research and Q Series Lamp Housings(239.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 68954Adapter Kit, Q Series Lamp Housing to Light Intensity Controller/Timer |
Compatible Condenser Lens Assemblies
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 60006Condensing Lens Assembly, Q Series Lamp Housing, F/1.5 Plano-Convex | |||||
![]() | 60008Condensing Lens Assembly, Q Series Lamp Housing, F/0.85 Asphere | In Stock | ||||
![]() | 60076Condensing Lens Assembly, Q Series Lamp Housing, F/1 Plano-Convex | |||||
![]() | 67017Condensing Lens Assembly, Q Series Lamp Housing, F/1 Asphere |
Compatible Interface Kits
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 60025Interface Kit, Q Series Housing to Power Supply, DC Arc Lamps | 4 Weeks | ||||
![]() | 60090Interface Kit, Q Series Housing to Power Supply, QTH Lamps & IR Emitters | |||||
![]() | 60093Interface Kit, Q Series Housing to Power Supply, Deuterium Lamps | In Stock |
Compatible Lamps
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6281Arc Lamp, Mercury, 100 W, 0.25 x 0.25 mm Effective Arc Size | |||||
![]() | 6263Xenon Arc Lamp, 75 W, Ozone Free | In Stock | ||||
![]() | 6251NSXenon Arc Lamp, 75 W, 0.25 x 0.5 mm Effective Arc Size | 3 Weeks | ||||
![]() | 6282Arc Lamp, Mercury, 50 W, 0.2 x 0.35 mm Effective Arc Size | In Stock | ||||
![]() | 6332Quartz Tungsten Halogen Lamp, 50 W | In Stock | ||||
![]() | 6575Infrared Emitter, 22 Watt | 4 Weeks | ||||
![]() | 6333Quartz Tungsten Halogen Lamp, 100 W | In Stock | ||||
![]() | 6257Xenon Arc Lamp, 100 W, Ozone Free | In Stock | ||||
![]() | 6319Quartz Tungsten Halogen Lamp, 20 W | |||||
![]() | 6363Infrared Emitter, 140 Watt | In Stock | ||||
![]() | 6580Infrared Emitter, 9 Watt | In Stock | ||||
![]() | 63162Deuterium Lamp, 30W, High Uniformity, 1 mm Arc Diameter, Full Spectrum | In Stock | ||||
![]() | 63165Deuterium Lamp, 30W, High Irradiance & Stability, 0.5 mm Arc, Ozone Free | In Stock |























