Infrared Emitter, 22 Watt

The 6575 is a 22 watt infrared (IR) emitter for use with Oriel's Q Series and Research Series lamp housings. The spectral irradiance is very similar to a 1273K Blackbody or a Nernst element. Its shape and mounting position allow the emitter to line up well with a monochromator's input slit. Unlike some other types of light sources which emit IR radiation, the 6575 is a convenient and economical design with sufficient radiant output and spectral uniformity to be of practical use in IR instrumentation applications. Install the emitter into the lamp housing using the 60048 Socket Adapter, ordered separately.
Specifications
- Lamp TypeCeramic Element
- Lamp Wattage22 W
- Average life600 h
- Effective Arc Size3 x 10 mm
- Nominal Radiating Area3 x 10 mm
- Nominal Spot Size7 x 25 mm
- Color Temperature1600 - 2000 K



Resources & Downloads
Manuals
M6575 User's Manual(327.8 kB, PDF)
Related Products
Supporting
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 60048Socket Adapter, 9-22 W IR Emitters, For Q Series and Research Housings | 4 Weeks |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 68938Power Supply, QTH Lamps and IR Emitters, Up to 12 Amps | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 60048Socket Adapter, 9-22 W IR Emitters, For Q Series and Research Housings | 4 Weeks |






