IR Emitter, 24 W, Silicon Carbide

  • Type
    SiC Element
  • Lamp Type
    IR Emitter
  • Lamp Wattage
    24 W
  • Average life
    2000 hours
  • Nominal Radiating Area
    3.8 x 5 mm
  • Lamp Current
    2.0 A Typical
    1.8 to 2.4 A Operating Range
  • Lamp Voltage
    12.0 V
  • Color Temperature
    1273 K