Deuterium Lamp, 30W, High Uniformity, 1 mm Arc Diameter, Full Spectrum

  • Lamp Type
    Deuterium
  • Lamp Wattage
    30 W
  • Average life
    2000 h  
  • Envelope Material
    Synthetic Quartz
  • Effective Arc Size
    1.0 mm
  • Lamp Current
    300 mA