Deuterium lamps are sources of high intensity ultraviolet radiation down to 160 nm (for some models). Visible and infrared emission is negligible. This makes deuterium lamps ideal sources for UV spectroscopy, and as UV spectral irradiance standards.
- High UV output with minimal VIS and IR
- High uniformity or high irradiance + Ozone free
- Small 0.5 and 1.0 mm arc sizes See All Features
Features
Two Lamp Choices
Choose a lamp first by the shortest wavelength you need. If you aren't working below 180 nm, choose an ozone free lamp. The high irradiance lamps have a very small, 0.5 mm, arc for producing both the highest irradiance and highest radiance, but they are also more expensive than the high uniformity lamps. Model 63163 is no longer available for ordering, though the graph is retained for legacy support reference.
- 63162 : Very uniform beam distribution from 1 mm arc diameter with output down to 160 nm.
- 63165 : Ozone free with small 0.5 mm arc diameter with uniform beam distribution and output down to 180 nm.
Series Q Lamp Housings
Deuterium lamps can be operated in a Series Q Lamp Housing. The housing requires a condensing lens assembly that collects and collimates the lamp’s radiation. Output is a 1.3 inch (33 mm) diameter beam. An optional rear reflector can be installed to increase light output.
Deuterium Lamp Construction
Deuterium lamps are arc lamps filled with deuterium, at low pressure. Deuterium lamps emit only from one side and in one direction, unlike arc lamps, which radiate in all directions. Collection is therefore easy and efficient. The window material determines the DUV output of the lamp. Ozone free models use UV Glass, which does not transmit below 180 nm.
Accessories
Compatible Components
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 60000Lamp Housing, Q Series, Adjustable Reflectors & Up to 4 Condensers | In Stock | ||||
![]() | 60005Reflector Assembly, Adjustable, Q Series Lamp Housing | 4 Weeks | ||||
![]() | 60008Condensing Lens Assembly, Q Series Lamp Housing, F/0.85 Asphere | In Stock | ||||
![]() | 67017Condensing Lens Assembly, Q Series Lamp Housing, F/1 Asphere | |||||
![]() | 60076Condensing Lens Assembly, Q Series Lamp Housing, F/1 Plano-Convex | |||||
![]() | 60006Condensing Lens Assembly, Q Series Lamp Housing, F/1.5 Plano-Convex | |||||
![]() | 60093Interface Kit, Q Series Housing to Power Supply, Deuterium Lamps | In Stock | ||||
![]() | 68942Power Supply, Deuterium Lamps, 30 Watts | 1 Week | ||||
![]() | 70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters | In Stock |
Safety Equipment
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49126Safety Goggles, UV Light Sources, Flexible Frame | In Stock | ||||
![]() | 49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 66087Ozone Eater™, 110/220 VAC, 50/60 Hz | 4 Weeks |
Resources
Literature
Light Sources(1.6 MB, PDF)